the AI Hardware Partner
Toggle Nav
Loading...

Ochin CM4 -Tiny Carrier Board with Raspberry Pi CM4102032

The Ochin CM4 is a tiny carrier board for the Raspberry Pi Compute Module equipped with the powerful Quad-core Cortex-A72 CPU and GPU, which features a big RAM size, the CODECs, and Graphic Accelerators. It's designed for a wide range of applications such as robotics, home automation, and IoT projects.

$51.00

-
+
    CM4
    getSelectionTitlePrice($_selections[0]) ?>
    Ochin Board
    getSelectionTitlePrice($_selections[0]) ?>

    PRODUCT DETAILS

    The Ochin CM4 is a tiny carrier board for the Raspberry Pi Compute Module equipped with the powerful Quad-core Cortex-A72 CPU and GPU, which features a big RAM size, the CODECs, and Graphic Accelerators. It's designed for a wide range of applications such as robotics, home automation, and IoT projects.

    Features

    • High-performance: Broadcom BCM2711, Quad core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz
    • High Resolution Supported: H.265 (HEVC) (up to 4Kp60 decode), H.264 (up to 1080p60 decode, 1080p30 encode) and OpenGL ES 3.0 graphics
    • Rich interfaces: 1×USB 2.0 port (highspeed);MIPI CSI-2: 1×2-lane MIPI CSI camera port, 1×4-lane MIPI CSI camera port; 1×USART, 3×UART, 1×I2C port, 1×SPI port, Analog Video Output
    • Strong Compatibility: Compatible with raspberry pi 4 modules with faster eMMC flash with up to 100 MB/s transfer rate, 4x faster than CM3+
    • Compact Design: Same size as CM4 module, 55mm × 40mm × 4.7mm

    Description

    The board is compatible with all Raspberry Pi CM4 modules equipped with eMMC. Depending on your needs, you can select a CM4 module with an SDRAM of 1GB, 2GB, 4GB, or 8GB and the eMMC of 8GB, 16GB, or 32G, with or without the Wi-Fi / BT4 connection.

    The Ochin board has also been tested to work with OpenHD open source software. Thanks to OpenHD it is possible to transmit an HD video stream with low latency from a mobile station (rover, drone, plane, etc ..) to a ground station. This was possible thanks to the enormous work of the OpenHd community which we thank very much.

    There are rich interfaces available on board including 1×USB 2.0 port (highspeed), MIPI CSI-2: 1×2-lane MIPI CSI camera port, 1×4-lane MIPI CSI camera port,1×USART, 3×UART, 1×I2C port, 1×SPI port, and Analog Video Output, all of which enable the Ochin CM4 to connect to external hardware at lower abstraction layers, closer to the physical world.

    In terms of external dimensions, it's the same as the CM4 module which adopts a completely new mechanical standard. The overall footprint is reduced, resulting in a smaller and more compact form factor suitable for integration into products.

    In this repository, you can find the manual of the board, a quick start guide for flashing the CM4 module, and a guide with some tips on how to make the connections to the öchìn board.

    It is important to read them both before turning on the Ochin CM4 board, to know its characteristics and above all the sequence in which the signals are present on the connectors.

    It will be better to use this carrier board with the heatsink:

    Here are some camera modules that you can use together:

    Moreover, this Ochin CM4 carrier board is perfect for your robotic project due to the following features:

    • Its compact design which has the same size as the Raspberry Pi module
    • Ochin_CM4 embeds a dc-dc regulator that provides up to 7Amp. You can supply the board directly by connecting a LiPo battery (from 7V to 28V) and it will also supply the connected devices, even for a power-hungry USB device.
    • On the Ochin_CM4 board, there is a GHS connector for almost every peripheral, no more picking up the signal from a strip and sharing the grounds and supply pins. In real applications you want a connector with signals and supply for every peripheral, it more clean and safe!
    • Ochin has a current switch on the USB VBUS, so the +5V on the USB will be cut if the drawn current reaches the threshold of 3A. It's a protection circuit necessary to keep the CM4 on if you have a short on the USBs devices.
    • Ochin_CM4 has two CSI camera connectors that you can use for two 2 CSI cameras and others on the 4x USBs if you need them.

    Here we are introducing this new öchìn CM4 carrier board and its story! Flavio Ansovini is an enthusiast of electronics, robotics, and programming, and in recent years he has applied his skills to the world of RC models and drones. To make the most of the Raspberry Pi CM4 module he decided to create a carrier board oriented to robotics, drones, IoT devices, and in general embedded devices.

    The Ochin CM4 has been licensed to Seeed to manufacture and sell. Flavio will provide the tech support and Seeed will fulfill the order with hardware quality guaranteed.

    Specification

    Processor

    Broadcom BCM2711, Quad-core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz

    Resolution
    • H.265 (HEVC) (up to 4Kp60 decode), H.264 (up to 1080p60 decode, 1080p30 encode)
    • OpenGL ES 3.0 graphics
    Interface
    • 1×USB 2.0 port (highspeed)
    • MIPI CSI-2: o 1×2-lane MIPI CSI camera port, 1×4-lane MIPI CSI camera port
    • 1×USART, 3×UART, 1×I2C port, 1×SPI port, Analog Video Output
    Dimensions 55mm × 40mm × 4.7mm

    Application

    • Audio/video manipulation and streaming
    • Neural networks
    • Machine learning
    • Computer vision
    • Robotics
    • Drones
    • Home automation
    • IoT projects

    Hardware Overview

    Partlist

    Ochin CM4 -Tiny Carrier Board for Raspberry Pi Compute Module 4(CM4) 1

    FAQ

    1. Just wondering... which variety of the CM4 Module (with EMMc memory, with MicroSD card, with or without WiFi, with 2,4,8 GB RSM is presumably the best bet?

    Answer: EMMc is mandatory, Ochin board doesn't have the sdcard header. The reasons why are: save space for other connectors (i wanted to keep the same size of the cm4), emmc is much faster and durable, and the interface is used for emmc OR sdcard (cm4 with EMMc doesn't work with sdcard). If you want to use OpenHD 16GB is enough (maybe 8GB but not sure). I'm also developing an sw, totally different in goal and type from OpenHD and it may need more space, I'll tell you more very soon. About the RAM, OpenHD guys say that 1GB is enough, with other sw you may need more, depending on what you want to do, for example for computer vision, machine learning, etc, more is better. In my opinion, 16GB EMMc 2GB RAM is a good option, but if you want to develop sw you better go to 32GB.

    2. This model could be connected by USB to a mobile or tablet and have video and data in the Qgroundcontrol app or OpenHD App, right?

    Answer:This is a carrier board for the Raspberry Pi CM4. If you fly with OpenHD you can connect the smartphone to the ground station

    3. How do I remove the CM4 from the Ochin CM4?

    Answer:Print and use the extractor for the CM4 module if you don't want to break the mezzanines, you can find the .stl in the "3d/Covers turrets and extractors" section of this repository.

    4. What Is Seeed Fusion Licensed Products Program

    Seeed licensing means that the licensor (cooperative partner) grants its own products (software or hardware), trademarks, brands, etc. to the licensee (Seeed) in the form of a contract. Seeed will assist with all electronics manufacturing including structural parts, testing, certification, provide engineering and quality assurance services, and promotion, sales and distribution around the world using Seeed’s own network and channels. Seeed will ensure that your product is well looked after from start to finish.

    LEARN AND DOCUMENTS

    SHARED BY USERS

    REVIEWS

    Write Your Own Review
    Only registered users can write reviews. Please Sign in or create an account

    FAQ