
Thinking of transitioning from your Photon-powered prototype into mass production? The P1 is your answer.
The P1 is Particle's tiny Wi-Fi module that contains both the Broadcom Wi-Fi chip and a reprogrammable STM32 32-bit ARM Cortex-M3 microcontroller. The P1 comes preloaded with Particle firmware libraries, just like our dev kits, and it's designed to simplify your transition from prototype to production. The P1 is the PØ's big brother; it's a bit bigger and a tad more expensive, but it includes some extra flash and an antenna and u.FL connector on board. Every P1 includes free cloud service.
Features
Particle P1 Wi-Fi module
-Broadcom BCM43362 Wi-Fi chip
-802.11b/g/n Wi-Fi
-STM32F205 120Mhz ARM Cortex M3
-1MB flash, 128KB RAM
-1MB external SPI flash
-Integrated PCB antenna
-Integrated u.FL connector for external antenna
-Integrated RF switch
25 Mixed-signal GPIO and advanced peripherals
Open source design
Real-time operating system (FreeRTOS)
Soft AP setup
FCC, CE and IC certified
| HSCODE | 8517709000 |
| USHSCODE | 8517790000 |
| EUHSCODE | 8517180000 |
| COO |
Technical details
| Dimensions | 28mm x20mm x2mm |
| Weight | G.W 10g |
| Battery | Exclude |
Part List
| P1 Wi-Fi module | 1 |