
Pi RTC (DS1307)
Pi RTC(DS1307), Real time
- 10+: $4.00
- 20+: $3.75
- More
- 50+: $3.55
- Less
PRODUCT DETAILS
Tip
This product is fully compatible with Raspberry Pi 4 (1GB, 2GB,4GB) and hopes you enjoy hacking with Pi 4 and all of other Pi 4 accessories.
The Pi RTC is based on the clock chip DS1307, it can provide a real-time clock(RTC) for raspberry pi via the I2C interface. Real-time clock of this module counts seconds,minutes, hours, date of the month,month, day of the week, and year with leap-year compensation valid up to 2100. The clock operates in either the 24-hour or 12-hour format with AM/PM indicator. If you want to keep this module timing when the Raspberry Pi is powered off, you need to put a 3-Volt CR1225 lithium cell in the battery-holder.
Feature
-
Support Raspberry Pi 2/ 3 B/B+ Zero/4
-
Suport seconds,minuutes,hours,day of week,month, year
-
Support 24-hour or 12-hour format with AM/PM indicator
-
56-byte, battery-backed, nonvolatile (NV) RAM for data storage
-
Programmable squarewave output signal
-
Automatic power-fail detect and switch circuitry
Typical applications
-
Applications need Real Time on Raspberry.
Pin Out
Technical details
Dimensions | 30mm x23mm x15mm |
Weight | G.W 13.2g |
Battery | Exclude |
Part List
Pi RTC(DS1307) | 1 |
2pin header | 1 |
ECCN/HTS
HSCODE | 8473309000 |
UPC | 841454121824 |
LEARN AND DOCUMENTS
Documentations
Learn
