Pimoroni Explorer HAT Pro: I/O,Touch Pads,LED,motor driver,mini breadboard... for robots & experiments
YOU MAY LIKE THIS
PRODUCT DETAILS
Explorer HAT Pro adds a lot of useful tools to your Raspberry Pi.
It has digital inputs and outputs, capacitive touch pads, croc. clip compatible pads, coloured LEDs, analog inputs, motor drivers, and a mini breadboard for prototyping your projects
Great for little robots, games, science experiments, exploring small electronic circuits, and interacting with you Pi.
We've put together a handy little Explorer HAT Pro parts kit with everything you need to get started building circuits including LEDs, dials, a buzzer, and even a temperature sensor! Explorer HAT Pro also goes great with our no-soldering-required micro metal gearmotors and our STS-Pi robot kit.
Features
Four buffered 5V tolerant inputs (perfect for Arduino compatibility)
Four powered 5V outputs (up to 500mA total across all four channels)
Four capacitive touch pads (labelled 1, 2, 3, 4)
Four capacitive crocodile clip pads (labelled 5, 6, 7, 8)
Four coloured LEDs (red, green, blue, and yellow)
Four analog inputs
Two H-bridge motor drivers (up to 200mA per channel; soft PWM control)
A heap of useful (unprotected) 3v3 goodies from the GPIO
A mini breadboard on top!
Compatible with Raspberry Pi 3, 2, B+, A+, Zero, and Zero W
Comes fully assembled
Software
We've made it super-quick to get to grips with Explorer HAT Pro with our Python library, including a bunch of examples to show off all of Explorer HAT Pro's functions.
Our software does not support Raspbian Wheezy.
Notes
The inputs use a 5-channel buffer that will accept anything from 2V-5V as logic high
Mini breadboard had 170 points, 17x5 per half of the breadboard
Technical details
Dimensions | 65mm x55mm x15mm |
Weight | G.W 36g |
Battery | Exclude |
Part List
Explorer HAT board | 1 |
mini breadboard | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
EUHSCODE | 8543709099 |
COO | UK |
RoHS | 1 |