Power converter 6 in 1 pack

SKU
110990161
Rating:
100% of 100
PART LIST • 1X Barrel jack adaptor-screw terminal to 2
Special Price $2.99 Regular Price $3.50
In stock
  • 50+: $2.33
-
+

111.png


PART LIST

  • 1X Barrel jack adaptor-screw terminal to 2.1mm male

  • 1X Barrel jack adaptor-screw pluggable terminal to 2.1mm male

  • 1X Barrel jack to screw terminal converter

  • 1X BNC adaptor female to screw terminal

  • 1X DC jack to JST 2pin Converter

  • 1X JST 2 Pin power connector

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 43g
Battery Exclude

Part List

Power converter 6 in 1 pack 1

ECCN/HTS

HSCODE 8536901100
USHSCODE 85366980
UPC 841454104889
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
    Excellent Seller and Product !!! THANKS !!! ++++++++++++

    Review by

    Posted on

Product Faqs


Sort by