
Note: RF Explorer battery replacement is still available, please email [email protected] for more assistance.
This is the original built-in Li-ion polymer rechargeable battery (Model: DPR326-01B) for the RF Explorer series (handheld digital spectrum analyzer).
It is rechargeable and has a high capacity for 16hs+ of continuous run. The battery includes internal design high safety features. It is qualified by national standard and international export, ensuring no fire or explosion danger even when over-charged, shorted or dropped.
It is the best choice and the only recommended product for substitution of RF Explorer battery.
For easy check of battery health, a simple Simple Lipo Tester is included. To check your battery, simply connect to it the JST white connector labeled “RF EXPLORER”.
If the battery is ok one of the LEDs will light, otherwise the battery or cable are damaged. Note: the Simple Lipo Tester does not show charge level, only right battery circuit connection.
SPECIFICATION
Nominal Rated Voltage: 3.7V
Safe voltage range: 3-4.2V
Nominal Capacity: 1000mAh
Dimensions: 6.5mm*34.5mm*50mm
Operating Temperature: 0 ~45°C (Charging) / -20~60°C (Discharging)
PART LIST
1 x 3.7V 1000mAh Lipo battery
1 x Lipo Tester
RESOURCES
For more details, please visit FAQ for battery.
For technical discussion, please visit our Forum.
For projects that you would like to share with the community, please visit Recipe.
CAUTIONS
Using the battery under direct sunlight may cause overheating, which could result in damage or fire. Battery should be used only internal to RF Explorer with designed Lipo charger, in compliance with correct operation instructions.
Techsupport
For more info and to get started with your RF Explorer, visit the start page.
For questions and support, please visit https://support.rf-explorer.com.
As for the software for RF Explorer series, please click the following logo for more information:
If you'd like to buy or change the RF Explorer Battery, please click here.
| HSCODE |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 28g |
| Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
Part List
| RF Explorer Battery Tester Kit | 1 |