Rainbow Cube kit- RGB 4X4X4 (Rainbowduino Compatible)

Special Price $19.90 Regular Price $54.90
In stock
7 Available
-
+

This is a kit of 4x4x4 RGB LEDs cube, containing 648mm RGB LEDs, custom PCBs and all supporting components (6 free alternate LEDs are included in the kit). All parts are well packed in a nice package.

Compare with other similar projects, this one comes with super slim frame PCB design which not only looks very beautiful but also makes the assembly much easier.

You can control all LEDs of the Rainbowcube either by changing the Arduino program itself or by using the easy to use control Software.

You need some basic soldering skill to make this kit.

The Rainbowcube can be controlled by any kind of microcontroller but because it is a little bit complicated we strongly recommend that you are using the Rainbowduino to control the cube.

The Rainbowduino includes already all necessary drivers and connections and can be directly attached at the bottom of the Rainbowcube. Rainbowduino is not included in kit so you need to purchase one here.



Assembled version is available here


Part List

  • 8mm RGB LED x70

  • Cube Panel X1

  • Slim Panel PCB X4

  • Side A slim PCB X4

  • Side B slim PCB X4

  • 2.54mm 40pin male header X5

  • 2.54mm 40pin female header X2

  • 2.54mm 16pin female header X3

  • 2.0mm 10pin female header X2

  • 8pin female header X5

  • 2X3 female header X1

  • JST power cable X1

  • 3.5mm 4pin green terminal X1

  • 3.5mm DC jack X1

  • 3mm LED red X1

  • 3mm LED green X1

  • 1K 1/8w resistor X4

  • 10k 1/8w resistor X1

  • 15k 1/8w resistor X1

  • linear voltage regulator X1

  • 10uF_16v_E-CAP X2


Documents

For more information please visit here

Technical details

Dimensions 200mm x150mm x26mm
Weight G.W 153g
Battery Exclude

Part List

8mm RGB LED 70
Cube Panel 1
Slim Panel PCB 4
Side A slim PCB 4
Side B slim PCB 4
2.54mm 40pin male header 5
2.54mm 40pin female header 2
2.54mm 16pin female header 3
2.0mm 10pin female header 2
8pin female header 5
2X3 female header 1
JST power cable 1
3.5mm 4pin green terminal 1
3.5mm DC jack 1
3mm LED red 1
3mm LED green 1
1K 1/8w resistor 4
10k 1/8w resistor 1
15k 1/8w resistor 1
linear voltage regulator 1
10uF_16v_E-CAP 2

ECCN/HTS

ECCN EAR99
HSCODE 9405409000
USHSCODE 9023000000
UPC 841454104636

Rainbow Cube kit- RGB 4X4X4 (Rainbowduino Compatible)

Wiki of Rainbow Cube kit- RGB 4X4X4 (Rainbowduino Compatible)

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.