
1 x Ciseco Slice of Radio
1 x Ciseco XinoRF development board
1 x 4Gb SD card with Pi OS and sample software
1 x USB cable
1 x Small breadboard
5 x Red LED
5 x Yellow LED
5 x Green LED
1 x Blue LED
1 x Transistor
1 x Diode
1 x Variable resistor (potentiometer)
10 x 10K Resistor
20 x 470R Resistor
1 x Light Dependant Resistor (light sensor)
1 x Thermistor (temperature sensor)
1 x Piezo sounder
3 x Push buttons
25 x Jump wire (assorted colors)
Length of hook up wire
| HSCODE | 9023009000 |
| USHSCODE | 9503000090 |
| UPC | 841454104377 |
| COO | UNITED KINGDOM |
Technical details
| Dimensions | 170mm x120mm x60mm |
| Weight | G.W 134g |
| Battery | Exclude |
Part List
| Ciseco Slice of Radio | 1 |
| Ciseco XinoRF development board | 1 |
| 4Gb SD card with Pi OS and sample software | 1 |
| USB cable | 1 |
| Small breadboard | 1 |
| Red LED | 1 |
| Yellow LED | 1 |
| Green LED | 1 |
| Blue LED | 1 |
| Transistor | 1 |
| Diode | 1 |
| Variable resistor (potentiometer) | 1 |
| 10K Resistor | 10 |
| 470R Resistor | 20 |
| Light Dependant Resistor (light sensor) | 1 |
| Thermistor (temperature sensor) | 1 |
| Piezo sounder | 1 |
| Push buttons | 3 |
| Jump wire (assorted colors) | 25 |