the AI Hardware Partner
Toggle Nav
Loading...

RedBear Blend V2

An integrated "ARM + BLE 5.0" development board. It has integrated Nordic nRF52832 with a DAPLink chip into a single mbed and Arduino compatible board.
$27.00
Out of stock

PRODUCT DETAILS

Video


RedBear Blend V2 is an integrated "ARM + BLE 5.0" development board. It has integrated Nordic nRF52832 with a DAPLink chip into a single mbed and Arduino compatible board. It is targeted for makers, engineers and students to develop low power Internet-Of-Things (IoT) projects/prototypes quickly and easily.

The RedBear Blend V2 is very popular as it is a "full-size" Arduino compatible board which supports most shields. It has on board a Cortex-M3 MCU that supports DAPLink, slot for Apple MFi coprocessor and two Grove connectors. You should choose Blend 2 if you want to test all GPIOs and functions available on the Nordic nRF52832.

Size: 7 (Length) x 5 (width) x 1 (height) cm

Weight with package: 13g

Part List: 1 x Blend

Documents


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 30g
Battery Exclude

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543708800
UPC 841454119685
EUHSCODE 8543709099
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ