OpenClaw OpenClaw
K
Loading...

Robotic Arm Bundle

Myactuator X4-36 motor is a highly-integrated planetary actuator module that includes frameless torque motor, absolute encoder, driver circuitry and planetary reducer. The module has 1:36 gear ratio, with 34 N.m peak torque. The module is perfect for rotobtics applications such as robot arm and humanoid robots. It can be controlled through CAN interface.

Enjoy 25% off on combo purchases!

 
 
 
 
 
 
 

$1,717.50

-
+
    Motor A Quantity
    Motor B Quantity
    Product Details
    Wiki & Learn
    Reviews