Robotic Arm Bundle
SKU
E2025081401
Myactuator X4-36 motor is a highly-integrated planetary actuator module that includes frameless torque motor, absolute encoder, driver circuitry and planetary reducer. The module has 1:36 gear ratio, with 34 N.m peak torque. The module is perfect for rotobtics applications such as robot arm and humanoid robots. It can be controlled through CAN interface.
Enjoy 25% off on combo purchases!
Product Details
Wiki & Learn
Reviews
Pay Later
Both options will be displayed at PayPal checkout if your order is
eligible. You can select your preferred plan there and see the exact
payment schedule.
• Split your purchase into 4 interest-free payments.
• Payments are due every two weeks, starting today.
• Perfect for short-term budgeting.
• Spread the cost over 6 to 24 months with a fixed-term loan.
• Subject to credit approval and APR.
• Ideal for managing larger expenses over time.
• All payment plans are provided, approved, and serviced solely by
PayPal.
• Seeed Studio is not the lender and does not set terms or rates.
• For full details, please review PayPal’s Pay Later Terms.
1️⃣ Pay in 4 – Interest-Free Installments
2️⃣ Pay Monthly – Long-Term Financing
⚠️ Important Information:
Orders will be dispatched within 1-2 business days after the product
arrives. Delivery times will vary after shipment.