Product Details
Wiki & Learn
Reviews
Download PDF

Description

All RF connectors wear with use. The RF Explorer SMA ports are subject to minimal wear each time the connector interface is coupled and de-coupled with an antenna, a SMA Cable, an attenuator or a RF device of any kind.
 
If you repeat plug/unplug operations over the RF Explorer SMA port hundreds of times, the SMA port may underperform over time and exhibit undesired attenuation.
 
To protect the SMA port for frequent plug/unplug operations, you can use this adaptor and keep it directly attached to the RF Explorer port. Then you plug/unplug other RF devices into this adaptor, not the original SMA port. After hundreds of operations, if the adaptor wear and show attenuation or reliability problems, you can just replace it by a new one and always keep your original RF Explorer SMA port intact.
 
Features
SMA port saver
Easy maintenance
 
Specification
Frequency range: DC ~ 6 GHz
Impedance (Nominal): 50Ω
V.S.W.R (Max): 1.20 : 1
Connector type: SMA male – female
Connector:  Brass / Gold plating
Body: Brass / Gold plating
Center Contact: Brass / Gold plating
Insulator: PTFE
   

Documents

Documents

Certification

HSCODE9030900090
USHSCODE9030904600
UPC841454115120
EUHSCODE9030900000
COOCHINA

Technical Details

Technical details

Dimensions35mm x35mm x8mm
WeightG.W 4g
BatteryExclude

Part List

Part List

SMA Adapter SMA Plug to SMA Jack straight - SMA Port Saver1

SMA Adapter SMA Plug to SMA Jack straight - SMA Port Saver

SKU 320160015
All RF connectors wear with use
USD$9.78
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy