Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  1. Open - source Software: Offer full source code, enabling community contributions and custom dev.
  2. Multi - sensor Integration: Integrate temp, light, 3 - axis accel sensors. Support GNSS, WiFi & Bluetooth for indoor/outdoor positioning.
  3. Easy Configuration: Via SenseCraft App, users can easily configure device params.
  4. Strong LoRaWAN Support: Ensure quick device network access and config.

User - friendly Buttons: Simple button ops for power on/off, Bluetooth setup, SOS alarm, etc.

 

Versatile LoRaWAN Connectivity – T1000-E for Your Tracking Needs

SenseCAP Card Tracker T1000-E for LoRaWAN is designed for versatile long-range tracking applications. It comes preloaded with LoRaWAN firmware out of the box, providing reliable and low-power connectivity for asset tracking and GNSS-based applications.

   1. LoRaWAN – Out-of-the-Box LoRaWAN Communication

Ideal for long-range, low-power IoT applications using public or private LoRaWAN networks.

   2. SoftRF – GNSS-based Positioning & ADS-B

Open-source firmware for peer-to-peer GNSS telemetry, ADS-B reception, and geolocation experiments.

Tip: The SenseCAP Card Tracker T1000-E for LoRaWAN comes with LoRaWAN firmware preloaded and is ready to use with LoRaWAN networks.

Specification

General Parameters

Product Model

T1000-E

Backhaul

LoRaWAN® (v1.0.4 Class A)

Bluetooth

Bluetooth v5.1, setting via SenseCraft App

LoRaWAN Channel Plan

IN865/EU868/US915/AU915/AS923/ KR920/RU864

Temperature

Range: -20 to 60℃; Accuracy: ± 1℃;

Resolution: 0.1℃

Light

0 to 100% (0 is dark, 100% is brightest )

3-Axis Accelerometer

3-Axis Accelerometer to detect movement

LED and Buzzer

1*LED and 1* buzzer to indicate status

Button

1*Button to operate and trigger events(SOS)

Antenna

Internal (GNSS/LoRa/Wi-Fi/BLE)

Communication Distance

2 to 5km (depending on gateway antenna, installation, and environments)

IP Rating

IP65

Dimensions

85 x 55 x 6.5 mm

Device Weight

32g

Operating Temperature

-20℃ to +60℃

Operating Humidity

5% - 95% (No condensation)

Certification

CE /FCC /RoHS

Location

GNSS Constellation

GPS/GLONASS/Galileo/ BeiDou/QZSS

GNSS Sensitivity

-145dBm cold start / -160 dBm Tracking

GNSS Location Accuracy

~1m CEP, GPS, -130dBm

Wi-Fi Positioning

Passive scanning, uploads the scanned 3~5 MAC addresses

Bluetooth Positioning

uploads the scanned 3 best signal MAC addresses of Beacon

Battery

Battey Capacity

Rechargeable lithium battery, 700mAh

*Battery Life Estimates

3 months on a single charge(uplink every 1 hour, only GNSS data)

Battery Life Monitoring

Periodic uplink battery level

Charge Cable (Adapter not included)

USB magnetic charging cable, 1 meter

Power Input Voltage

4.7 to 5.5V DC

Charging Temperature

0 to +45℃

Hardware Overview

Application

  • Asset Tracking: Monitor asset status and location remotely. Transmit location data to the cloud via LoRaWAN. Users can view real - time position and trajectory on mobile or PC management platforms.
  • Environmental Monitoring: Leverage built - in thermal, photosensitive sensors and 3 - axis accelerometer. Collect and upload environmental data in real time via LoRaWAN for remote parameter monitoring.
  • Logistics Management: Install on vehicles or packages. Track cargo transport status (routes, stops, on - time arrival) in real time, aiding logistics firms in scheduling and management.

Certification

HSCODE9031809090
USHSCODE8517620090
UPC
EUHSCODE9013101000
COOCHINA

Part List

Tracker T1000-E

x1

USB Cable (Adapter not included)

x1

SenseCAP Card Tracker T1000-E for LoRaWAN

SKU 114993591

It features open-source software. It integrates diverse sensors and positioning tech, transmitting data to the cloud via LoRaWAN for real-time device monitoring and management. As an open-source device, LoRaWAN Tracker T1000-E offers full source code, enabling developers to customize and expand functions freely.

USD$39.90
Shipping and duties calculated at checkout.
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy