Product Details
Wiki & Learn
Reviews
Download PDF

Description

Features

  • High reliability and stability
  • All parts are certified IP66 and suitable for outdoor applications
  • Rapid installation and deployment
  • Flexible cloud services with Open API for further development

Description

The SenseCAP Kit provides a solution for Smart Farming and Precision Agriculture. This integrated solution can precisely monitor micro climates and soil conditions inside a greenhouse. Precise information about all parameters in the greenhouse help to create the perfect micro climate and growth enviornment to maximize yields while being more energy efficient .
The kit contains a data logger which collects data from the sensors and uploads it to the cloud for further analyzing. The sensors included can measure:

  • Air temperature and humidity
  • Barometric pressure
  • Light intensity
  • Water pH level
  • Soil moisture and temperature
  • CO2

The sensors can easily connect to the Data logger via the aviation connector cable. After collecting the data from the sensors the data logger can upload the data to the cloud either via 4G or ethernet cable. If you do not have your own server, SenseCAP offers its own Servers to save and analyze data.

 

Applications

The main application for this kit are smart greenhouses but it can also be used for other environemntal monitoring applications.

Smart Agriculture Kit – Greenhouse

SKU B21000003

Smart Agriculture Kit for monitoring micro climate and soil parameters in Greenhouses.

USD$447.00
SenseCAP Sensor Hub 4G Data Logger - with built-in rechargeable battery versionx1$229.00
Industrial Soil Moisture & Temperature Sensor MODBUS-RTU RS485, 0-2V Analog Voltage (S-Soil MT-02A)x1$79.00
Industrial pH Sensor MODBUS-RTU RS485 & 0-2V Analog Voltage (S-pH-01B), with waterproof aviation connectorx1$139.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy