TEC1-04904 Peltier Thermo-Electric Cooler Module&5.8V 4A
  • TEC1-04904 Peltier Thermo-Electric Cooler Module&5.8V 4A
  • TEC1-04904 Peltier Thermo-Electric Cooler Module&5.8V 4A

TEC1-04904 Peltier Thermo-Electric Cooler Module&5.8V 4A

SKU 323010027
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
Free Express Shipping on Orders over $200!
$3.50
1 Available
Qty:
This field is required
ADD TO CART
$3.50/1pcs+
$3.40/10pcs+
Description

Peltire Plate, also semiconductor cooler, is a heat sink device taking advantage of the Peltier effect. It’s solid, reliable, noise free and vibration free, suitable for applications that have limits on space, noise and vibration. 

Typical applications for Peltier plate are cooling systems for heating parts, like LED and chips. But they are also widely used in portable cooling device, like ice box.

Feature
  • Cooling speed is controllable via adjusting the operating electricity
  • Noise free, vibration free, friction free, reliable performance
  • Tiny size and light weight
  • No cooling liquid, environmental friendly
  • Can be used as heating device by changing the direction of electricity
Specification
  • Maximum Current : 4A
  • Maximum Voltage : 5.8V
  • Maximum Refrigerator Power : 13.7W
  • Maximum Temperature difference : 68℃
  • Dimensions(mm) : 25*25*3.7
  • Resistance : 1.16Ω
Type : TEC1-04904
See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.