
Do you want to know the current and voltage in details while you are changing the electronic device? The wireless blue tooth online TFT Color Type-C & USB Tester will fulfill your wish.
This USB tester has 5 interface, type-C(I/O), USB(I/O) and a Micro USB interface. It can be used to monitor the basic values such as current, voltage, load impedance and those values are displayed on the center screen. If you need remote monitoring, you can use the blue tooth module to track your charging device. An APP will be provided to you for realizing online communication with cellphone or computer. The APP can support android 5.0 or above and PC WIN 7 or above.
| HSCODE | |
| COO |
Voltage measuing range: 4.80V~24.00V
Current measuing range: 0.000A~3.000A
Power cumulative range: 0~99999WH
Temperature: -10°C~100°C/0°F~200°F
D+ voltage: 0.000V~2.99V
D- voltage: 0.000V~2.99V
Load inpedance: 0~999Ω
Power metering range: 0~72W
Timing maximum time: 99H 59M 59S
Screen brightness setting: 0~5 level
Auto screen off time: 1~9 mins
Display screen: 1.44 Inch color LCD display
Quick charge recognition mode: QC2.0 QC3.0
Refresh rate: 2Hz
Time to refresh: >500ms/time>500ms/times
Measurement rate: 0.5times/s
Working temperature: -10°C~100°C/0°F~200°F
Working humidity: 10~80(no doubt)
The pressure of work: 80~106kpa
Cumulative compacity range: 0~99999mah
Net weight: 30g
Package weight: 38g
Wireless bluetooth online :Android APP 5.5 & PC software support PC window 7 above