seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      XBee PCB Antenna - S1 (802.15.4)

      XBee PCB Antenna - S1 (802.15.4)

      SKU 113990000
      $13.95$27.90
      4 Available
      ADD TO CART

      Description

      The XBee RF Modules were engineered to meet IEEE 802.15.4 standards and support the unique needs of low-cost, low-power wireless sensor networks. The modules require minimal power and provide reliable delivery of data between devices.


      Features

      • Power output: 1mW (+0 dBm) North American & International version    

      • ŸIndoor/Urban range: Up to 100 ft (30 m)    

      • Outdoor/RF line-of-sight range: Up to 300 ft (90 m)    

      • RF data rate: 250 Kbps    

      • Interface data rate: Up to 115.2 Kbps    

      • Operating frequency: 2.4 GHz    

      • Receiver sensitivity: -92 dBm    

      • Hardware Series: S1    


      Documents

      Get more information here.

      For any technical support or suggestion, please kindly go to our forum.

      Technical Details

      Dimensions70mm x 45mm x 7.5mm
      WeightG.W 5g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT

        View History

        XBee PCB Antenna - S1 (802.15.4)

        SKU 113990000
        $13.95$27.90
        4 Available
        ADD TO CART
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer