Interface Conversion: Converts XT30 2+2 male to standard XT30 male + CAN GH1.25 2-pin, separating power and communication outputs.
Motor-specific Compatibility: Customized for Damiao motors, fully matching power and CAN bus ports.
Plug-and-Play: No wiring modification or soldering required, enabling quick and easy installation.
Compact Design: Mini PCB board with small size, ideal for drones, robots and robotic arms.
Anti-interference: Independent power and signal routing to reduce EMI and ensure stable system operation.
Specification
PCB Size
30mm x 20mm x 9 mm
Input Interface
XT30 2+2 male
Output Interface
XT30 male & CAN GH1.25 2-pin
Certification
HSCODE
8517799000
USHSCODE
8517690000
UPC
EUHSCODE
8517180000
COO
CHINA
XT30 2+2 Power Separation Board
SKU 100045091
This XT30 2+2 power distribution board converts an XT30 2+2 male connector into a standard XT30 male connector and a CAN GH1.25 2‑pin connector, facilitating the connection of Damiao series motors to your control system.