Product Details
Wiki & Learn
Reviews
Download PDF

Description

This product is retired, please consider our Xadow Basic Sensors as your alternative choice.

Bits behind the scenes
 
Xadow is a though small but perfectly formed Arduino(TM) compatible board series helping build prototype to product. It's a solution extremely suitable for space-sensitive smart hardwares, which have higher request on size, weight and flexible cascade connection.
 

Need Processor/UI/Connectivity/Sensor/Actuator/Power Modules? You can find more 

modules here.

 

Note: This module is not compatible with any other Xadow version 2 or RePhone modules.


Xadow - IMU 9DOF

Xadow - IMU 9DOF is a high performance 9-axis motion tracking module,which is base on MPU-9150.The MPU-9150 is the world's first integrated 9-axis motion tracking device designed for the low power, low cost, and high performance requirements of consumer electronics equipment including smartphones, tablets and wearable sensors .MPU-9150 features three 16-bit ADC for digitizing the gyroscope outputs and three 16-bit ADCs for digitizing the accelerometer outputs and three 13-bit ADCs for digitizing the magnetometer outputs.

SPECIFICATION

    • - I2C interface 
    • - Low cost 
    • - 400kHz Fast Mode I2C for communicating with all registers 
    • - Digital-output X-, Y-, and Z-Axis angular rate sensors (gyroscopes) with a user-programmable  - full-scale range of ±250, ±500, ±1000, and ±2000°/sec
    • - Digital-output 3-Axis accelerometer with a programmable full scale range of ±2g, ±4g, ±8g and ±16g
    • - 3-axis silicon monolithic Hall-effect magnetic sensor with magnetic concentrator

  • DOCUMENTS
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Xadow - IMU 9DOF

SKU 100040000
This product is retired, please consider our Xadow Basic Sensors as your alternative choice
USD$39.90
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy