Xadow - M0 mbed enabled ARM Cortex-M0 board for Rapid Prototyping
  • Xadow - M0 mbed enabled ARM Cortex-M0 board for Rapid Prototyping

Xadow - M0 mbed enabled ARM Cortex-M0 board for Rapid Prototyping

SKU 102040001
  • Cortex-M0 Core - NXP11U35Online development tools
  • Drag-n-drop programming
  • Rich library available
  • On-board accelerometer
    This product contains battery, might applys to shipping constriction.
    $39.90
    8 Available
    Qty:
    This field is required
    ADD TO CART
    Description

    Xadow M0 is an mbed enabled development board with Xadow form factor. It's based on NXP LPC11U35 and designed for rapid prototyping. Xadow is a series of flexible electronic modules including sensors, displays and etc. Several Xadow modules can be cascaded to create interactive objects easily.

    FEATURES

    •     • mbed enabled

    •         • online development tools

    •         • easy to use C/C++ SDK

    •         • lots of published libraries, projects

    •     • Xadow form factor

    •         • extremely small and flexible

    •         • cascade connection

    •         • Drag-n-drop programming

    •     • NXP LPC11U35 MCU

    •         • Low power ARM Cortex-M0 Core

    •         • 48MHz, 64KB Flash, 10KB RAM, 4KB EEPROM

    •         • USB Device, 2xSPI, UART, I2C

    •         • Integrated with accelerometer: ADXL345


    SPECIFICATION

    •     • Work Voltage: 3.3V

    •     • DC Current per IO pin :20mA

    •     • Digital I/O Pins: 16

    •     • Analog Input Channels: 2

    •     • Operating Temperature: -20~70 ℃

    •     • Dimensions: 25.43mm x 20.35mm


    DOCUMENTS

    Please visit ourwiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.


    NOTE 

    This module is not compatible with any other Xadow version 2 or RePhone modules.


    See More
    $50 Featured List
    $100 Featured List
    $200 Featured List
    Don’t miss out!
    Questions and Answers
    SUBMIT
    0
    Hi, can you tell that the charging unit CHARGE and DONE status pins are connected to which pins of the MCU?
    on Feb 16,2017
    Replyupvote ()

    Hello, both of them is connected to PIO_13/ADC2.

    Please refer to the eagle file: http://wiki.seeedstudio.com/wiki/File:Xadow_M0_Schematic.zip

    Thanks.


    Loovee

    on Feb 17,2017 10:59 AM
    Replyupvote ()
    Thank Loovee for confirming but how can I read Voltage, CHARGE and DONE status on the same pin. I am able to read voltage using mbed AnalogIn but how about DONE and CHARGE, they are digital inputs.
    on Feb 17,2017 11:04 AM
    Replyupvote ()
    Reply
    1
    Seeed, can you tell that charger CHARGE and DONE status pins are connected to which microcontroller's pins?
    on Feb 16,2017
    Replyupvote ()

    Hello,It's connect to PIO_13/ADC2.

    Thanks.


    Loovee

    on Feb 17,2017 11:10 AM
    Replyupvote ()
    Reply
    0

    Hi, could the NFC module and BLE module in the attached pics be connected to Xadow m0? They are both v 1.0. Thanks.

    on Oct 19,2016
    Replyupvote ()
    Yes, this Xadow M0 can work with Xadow - NFC(SKU 113040000) and Xadow - BLE (SKU 113040002) .
    on Feb 16,2017 14:06 PM
    Replyupvote ()
    Reply
    0

    Can it charge lipo battery when plugged to usb?

    on Oct 19,2016
    Replyupvote ()

    I think Yes. If I look into schematic, charge IO is included. But if You use permanently USB, battery is charged permanently too (if is not fully charged, if is, I thing You can check it with status pins) and if You unplug USB device is powered from ba

    on Oct 20,2016 10:49 AM
    Replyupvote ()

    What are the IO pins for the battery voltage, charging and done status? I guess for voltage it is PIO0_13 but how about others? Could you or someone from Seeed answer this? Quick reply would be appreciated. Thanks.

    on Oct 20,2016 10:50 AM
    Replyupvote ()
    Reply
    See More
    View History
    Documents
    Recommendations
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.
    * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer