Product Details
Wiki & Learn
Reviews
Download PDF

Description

Feature

  • Intel Celeron N3450 Quad-Core @1.1-2.2GHz, perfect for edge intelligence and smart home projects
  • Onboard RAM & Storage: up to 8G LPDDR4 RAM and 32GB eMMC
  • Onboard PCIe x4 interface for rich expansibility & playability
  • Dual SATA 6.0 Gb/s Ports for HDD/SSD
  • Dual Ethernet Ports: easily run OpenWrt/pfSense etc.
  • UHD output: 4K@60Hz resolution for network streaming
  • Pre-installed CasaOS - simple & elegant home cloud around Docker ecosystem
  • Ultra-low power consumption: 6W Thermal Design Power(TDP) 
  • Gunmetal blade design heatsink with passive cooling
  • Compatible OS: Linux(default)/ Windows / OpenWrt / pfSense / Android / Libreelec

Description

ZimaBoard 832 model is a single board server equipped with Intel Celeron N3450 Quad Core operating at 1.1GHz to 2.2GHz which contains both the expandability of an x86 SBC and the standard function of a microserver. It can be applied as a personal Network Attached Storage(NAS) managing 4 Terabyte cloud charging free and the contribution is simplified that can be easily set up in 5 minutes. Meanwhile, the storage data traffic in the high-security single path by the configured highly concealed performance VPN. The user can apply it as a software router by tuning network with OpenWrt and pfSense wirelessly. Through internet streaming, the single board server has the ability to display 4K resolution ratio at 60Hz which means it can be built as an extra media server running with Plex. With the outstanding performance, the ZimaBoard single board server has very low energy consumption while it only costs 6W in Termal Design Power(TDP). ZimaBoard has presented a unique physical structure designed for passive cooling.

Additionally, the single board server has 8G LPDDR4 RAM and 32G eMMC onboard storage. It also supports both HDD and SSD with two SATA 6.0 Gb/s ports and one PCLe 2.0x4 interface. It displays with Mini-DisplayPort 1.2 while it supports 4K video transcoding with H.264(AVC), H.265(HEVC), MPEG-2, VC-1 decoding. It has been installed Linux system by default, and yet it is compatible with a wide variety of systems including Linux, Windows, OpenWrt, pfSense, Android, and Libreelec. It suits makers and geeks in terms of benefits, convenience, multifunctionality, security, capacity and compatibility.

Comparison of Similar Products

Model

Raspberry Pi 4B 4G

Raspberry Pi 4B 8G

ZimaBoard 216

ZimaBoard 432

ZimaBoard  832

Synology DS220+

Memory

4G - LPDDR4

8G - LPDDR4

2G - 3200MHz LPDDR4, dual-channel

4G - 3200MHz LPDDR4, dual-channel

8G - 3200MHz LPDDR4, dual-channel

2G - DDR4 non-ECC

Processor

Broadcom BCM2711 - 4 Cores

Broadcom BCM2711- 4 Cores

Intel Celeron Processor 'Apollo Lake' N3350 - 2 Cores

Intel Celeron Processor 'Apollo Lake' N3450 - 4 Cores

Intel Celeron Processor 'Apollo Lake' - 4 Cores

Intel Celeron J4025 - 2 Cores

Operating Frequency

1.5GHz

1.5GHz

1.1GHz base | 2.4Ghz Burst - 2 MB L2 cache

1.1GHz base | 2.4Ghz Burst - 2 MB L2 cache

1.1GHz base | 2.4Ghz Burst - 2 MB L2 cache

2.0GHz base | 2.9 Ghz Burst

CPU Mark

809

809

1147

1924

1924

1693

Graphics

Broadcom VideoCore VI

Broadcom VideoCore VI

Intel® HD Graphics 500 - 200MHz Base Frequency  | 650MHz Burst 

Intel® HD Graphics 500 - 200MHz Base Frequency  | 700MHz Burst 

Intel® HD Graphics 500 - 200MHz Base Frequency  | 700MHz Burst 

Intel® UHD Graphics 600 - 2.0GHz Base Frequency  | 2.9GHz Burst 

Heat Dissipation

-

-

Passive

Passive

Passive

Active

Max TDP

6w

6w

6w

6w

6w

10w

Onboard Storage

-

-

16G - eMMC 5.1

32G - eMMC 5.1

32G - eMMC 5.1

-

SATA port

-

-

2x

2x

2x

2x

Ethernet

1x

1x

2x

2x

2x

2x

PCI-E

-

-

PCI-E 2.0 x4 * 1

PCI-E 2.0 x4 * 1

PCI-E 2.0 x4 * 1

-

Display

4K

4K

4K

4K

4K

-

Ready to use right out of the box

No

No

Yes

Yes

Yes

No, requires hard drive

Application

CasaOS — Delivering Simple Home Cloud Experience around Docker Ecosystem

CasaOS is changing the way families view modern living. From photo and video storage to smart home device management, and encrypted communications, CasaOS is the one-stop ideal home cloud system to keep families safe and protected in the digital age.  

CasaOS is compatible with mainstream hardware platforms, x86 PCs, NUCs and Raspberry Pi, and provides enough openness for developers to participate in it. Users of CasaOS can host various home entertainment, streaming, network enhancement, and VPN applications free of charge, as well as centralize their personal data and sync 10x faster in a non-inductive LAN.

Part List

Zima Board 832-X86 x1
12V 3A power adapterx1
Compatible data circuit cablex1

Certification

HSCODE8471504090
USHSCODE8517180050
UPC
EUHSCODE8471707000
COOCHINA

ZimaBoard 832-X86 Single Board Server - Hardware Router | personal cloud | Plex Media Server | Intel Celeron N3450 x86 - SATA 6.0 Gb/s for pfsense PCIe x4 - UHD output | Low post cost | High-security traffic - Pre-installed CasaOS

SKU 102110680

ZimaBoard 832 model is a low-cost single board server equipped with Intel Celeron N3450 Quad Core working distinguishingly as a 4T free charge cloud server or a 4K display media server. It helps manage onboard 32GB eMMC and 8G RAM storage data at high speed and well security with the standard interface and secure VPN.

USD$199.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy