New Product Post

Hello Seeed Blog readers. Today is Dragon Boat Festival, or also known as Double Fifth Day that is celebrated on the fifth day of the fifth month according to the Chinese calendar. For thousands of years, the festival has been marked by eating Zong Zi (glutinous rice wrapped to form a pyramid using bamboo or reed leaves) and racing dragon boats. So, happy double fifth day!

 

Now, let’s move to this week’s new product post. There are five new products for this week, and most of them are for medical use.

 

 

image

Disposable ECG Electrode is Ag or AgCl electrode, consisting of basic lining material, conductive gel, and electrode buckle. This is applicable to the clinical electrocardiographic inspect and dynamic and static electrocardiographic monitoring of patients suffering from heart disease in the hospital, and can be used with various types of monitoring instruments.

 

 

image

5 lead ECG cables that is compatible to Marquette monitors. This new cable system solution is smaller and lighter weight and includes full-color lead sets on all limb leads for rapid identification and placement.

 

 

image

We have a new Ear Clip blood oxygen sensor. It’s suitable for Philips monitors to the non-invasive measurement of blood oxygen saturation (SpO2).

 

 

image

We also have a new Finger Clip blood oxygen sensor. Clipping your finger instead of ear to monitor blood oxygen saturation. Also, it is compatible to Philips devices.

 

 

image

This is a new Twig component for this week. Twig – I2C Color Sensor is based on the color sensor TCS3414CS with digital output I2C. Based on the 8×2 array of filtered photodiodes and 16-bits analog-to-digital converters, you can gain the color chromaticity of ambient light or the color of objects.

About Author

Calendar

June 2011
M T W T F S S
 12345
6789101112
13141516171819
20212223242526
27282930