Ever tried adding music to your creative idea—only to be stopped cold by technical chaos? The dream of real-time expression quickly fades when you’re stuck in tangled DAW interfaces, driver issues, and the endless maze of MIDI settings. But it doesn’t have to be this way. Technology should be an enabler of creativity, not a barrier. That’s why the XIAO MIDI Synthesizer was created—to simplify, streamline, and unleash your creative potential.

As an open-source MIDI synthesizer, XIAO MIDI Synthesizer is more than just a compact device—it’s a full-fledged music creation tool in your pocket. Powered by the XIAO ESP32-C3 core and a professional-grade SAM2695 sound engine, it transforms MIDI signals into rich, vibrant soundscapes, making music creation seamless and effortless. This device is ideal for creators looking to simplify their workflow and unleash creativity.

For Music Lovers Who Just Want to Play

Ever wished you could make music without learning all the technical stuff?The XIAO MIDI Synthesizer was made to feel natural—even if you’re just starting out.

  • Three instant-play modes activated by how you press, not menu diving
  • All-in-one hardware: built-in buttons and speaker, no extras needed
  • Start playing the moment you plug in

For Seasoned Creators Demanding More

If you’re someone who’s invested years perfecting your sound, you might be looking for a tool that keeps up. Your craft deserves gear that keeps pace.

  • Conductor-grade metronome with tactile BPM control (tap tempo like a jazz drummer)
  • 128-note canvas with 64-voice polyphony for orchestral complexity
  • Pocket-sized muse that captures ideas anywhere, anytime

For Makers Who See Circuit Boards as Canvases

Built to be reimagined, the XIAO MIDI Synthesizer is here to grow with your ideas.

  • Fully open-source—hack the sound engine, customize the experience, and push creative boundaries
  • 3D-printable enclosure—design your custom case to match your vision
  • Truly maker-friendly music hardware that encourages experimentation

Ready to bring your musical visions to life? The XIAO MIDI Synthesizer is your gateway to instant creativity—whether you’re composing, experimenting, or just having fun. Don’t just imagine the music—make it happen. Available now for just $19.9 on the Seeed website and AliExpress! 

Last but not least, if you’re looking for more tech solutions for your music creation, explore our full lineup of audio tools—we’ve got the perfect gear to match your sound. Designed with 21 chord buttons and a unique harp touch zone, Minichord synthesizer unlocks more expressive possibilities for seasoned musicians. If you’re adding audio playback to an embedded project, the modular Grove- MP3 Module V4.0 provides a compact and easy-to-integrate add-on to either your Arduino, Raspberry Pi or Micro:bit. And when you create something amazing, we want to hear it! Share your projects, tweaks, and musical moments.

About Author

Calendar

May 2025
M T W T F S S
 1234
567891011
12131415161718
19202122232425
262728293031