Introducing XIAO W5500 Ethernet Adapter, Available Now at $19.9
By Liora Chen 7 months agoThrough the feedback that we got from the community, we found that the need for a stable network connection for reliable data transmission still remains a key challenge in many IoT applications: while wireless networks are commonly used, they often struggle with instability and latency issues.
Today, we’re excited to introduce a new XIAO Gadget, the XIAO W5500 Ethernet Adapter, a compact PoE development board with the XIAO ESP32S3 Plus soldered on. With an integrated, isolated MQ7813T120 based-PoE module and TPS563201-based power conversion, this board addresses both the power and network connectivity challenges, ensuring stable and uninterrupted data transmission. This solution provides a reliable and efficient alternative to wireless connections, making it ideal for applications that demand consistent performance.
Key Features that Stand Out
🏆One Cable for Power and Network: A single Ethernet cable provides both power and stable wired network connectivity, thanks to the integrated PoE functionality, simplifying installation and reducing wiring complexity. To use this feature correctly, please refer to our wiki guide for setup instructions.
🏅Compact & Ready-to-Deploy Design: Featuring integrated PoE, isolation circuitry, and Ethernet connectivity in a compact form factor, this board is ready for immediate use as soon as it’s powered on, making it ideal for quick prototyping and deployment.
👑Meets Different Scenario Needs: With dual-sided I/O interfaces, the board offers flexible expansion options, allowing seamless integration with a variety of sensors and peripherals to customize your application to specific requirements.
Development Journey: Where Design Meets Functionality
The product you’re receiving is the updated version of the XIAO W5500 Ethernet Adapter. In the initial version, there were no LED indicators. During internal testing, we realized that users needed a clear way to confirm the device’s status and whether it was executing commands properly. To improve this, we added LED indicators for better visual feedback during setup and operation.
We wanted to ensure that the final version of the product would be as user-friendly as possible. Everything we did was with the goal of making the product more intuitive and accessible, focusing on providing the best experience for our users––Nicky Huang
Where It Uses
Smart & Local Home Control System
In a smart home environment, where multiple devices are interconnected, stable network connectivity is crucial for ensuring seamless communication between devices. Whether it’s controlling lights, adjusting the thermostat, or monitoring security cameras, these devices need to respond quickly and reliably to user commands. The XIAO W5500 Ethernet Adapter solves this problem by utilizing the W5500 Ethernet chip, the adapter provides reliable and consistent data transmission while minimizing packet loss and latency, often experienced in wireless networks.
Additionally, we’ve designed a PoE camera port into the product, allowing users to easily integrate PoE-enabled cameras for customized monitoring solutions. Compared to traditional Wi-Fi cameras, PoE cameras offer superior privacy protection by utilizing physical isolation, ensuring personal data is kept secure and reducing the risks of wireless vulnerabilities.This makes it ideal for users looking for enhanced security and privacy protection.
Industrial Automation
In industrial automation, stable and high-speed data transmission is essential for real-time monitoring and remote control of devices. The XIAO W5500 Ethernet Adapter delivers fast, reliable connectivity, making it perfect for continuous operations. With integrated PoE functionality, it simplifies installation by combining both power and data transmission through a single Ethernet cable, minimizing wiring complexity and reducing space limitations. This solution is ideal for environments requiring seamless performance and easy deployment, ensuring reliable operation in even the most demanding industrial settings.
Remote Monitoring
Devices like surveillance cameras and environmental sensors require continuous, real-time data transmission in remote monitoring applications. However, there are often no conditions for wireless network access, and even when available, wireless networks struggle to provide the necessary stability, leading to signal loss or data interruptions. The XIAO W5500 Ethernet Adapter ensures stable wired connectivity, making it ideal for 24/7 monitoring and real-time data transfer. Unlike wireless solutions, it guarantees uninterrupted performance, even in harsh environments where maintaining a reliable connection is critical for constant surveillance and operational efficiency.
The XIAO W5500 Ethernet Adapter ensures reliable wired connections and seamless data transmission, making it the perfect solution for your industrial automation, smart home, and remote monitoring needs. Whether you’re building complex IoT systems or need consistent performance in harsh environments, this adapter delivers. Get your W5500 Ethernet Adapter for just $19.9 today – upgrade your projects with stable connectivity now!