Introducing the Wio Tracker L1 Pro

Looking for a powerful, customizable LoRa-based communication device for off-grid adventures, remote coordination, or just pure DIY fun? Meet the Wio Tracker L1 Pro, the newest addition to Seeed Studio’s open-source hardware lineup—built for Meshtastic and engineered with community feedback,specialy designed for DIY users, outdoor explorers, and anyone who needs reliable, off-grid communication.

Built on the nRF52840 chip, it supports LoRa (862–930 MHz) and includes an L76K GPS module for accurate location tracking. The Pro version features a durable 3D-printed case, a 1.3-inch OLED display, and a 2000mAh rechargeable battery that can last up to 5 days—ready to go straight out of the box.

Why Choose the Meshtastic Wio Tracker L1 Pro?

We’ve been listening to the community. Many of you asked for a Meshtastic tracker that’s about the same size as the T1000-E, but with a screen and support for external antennas. That’s why we built the Wio Tracker L1 Pro—with the features you requested, plus more.

Here’s what makes it stand out:

  • All-in-One, Ready to Use

No need to assemble parts or 3D print a case—this device comes pre-built with a solid enclosure, perfect for field deployment.

  • Intuitive Joystick Navigation

A built-in 4-directional joystick lets you easily browse menus and send pre-set (canned) messages—great for quick communication during emergencies.

  • Extended Battery Life

Equipped with a 2000mAh rechargeable battery, it offers up to 5 days of use on a single charge—perfect for extended outdoor trips.

And thanks to its ultra-low-power Nordic nRF52840 processor, you’ll get even more efficient power usage and longer runtime in real-world conditions.

  • Screen Display Support

Equipped with a 1.3-inch OLED screen, delivering clear visuals while optimizing power efficiency.

  • GPS Location Tracking

With built-in L76K GPS, your location data remains accurate and dependable, even in remote areas.

  • High Expandability

Fully compatible with the Grove ecosystem, and includes PTH headers and an SWD debugging interface for custom hardware expansion and advanced development.

Even in early Alpha testing, the feedback has been pretty positive. One tester shared, “The L1 is really the only device I’ve found that fully takes advantage of Meshtastic—the up/down/left/right buttons are all fully functional.” Whether you’re a builder, a backpacker, or a weekend explorer, the Wio Tracker L1 Pro delivers the features and flexibility you’ve been waiting for!

Customizable Meshtastic Devices for Every Use Case

Multiple Versions, Made for Different Needs

Whether you’re a casual DIYer, a hardcore developer, or just someone who wants a plug-and-play solution, the Wio Tracker L1 Series has an option for you:

Each version is Meshtastic-compatible and comes with essential LoRa + GPS functionality, but offers different levels of integration:

  • Want maximum flexibility? Start with the L1 or L1 Lite—perfect for custom enclosures and solar setups.The only difference between the L1 and L1 Lite is the screen display.
  • Prefer something that’s ready to go outdoors right away? The L1 Pro comes fully assembled and is field-ready—just power it on and you’re set. DIY is absolutely possible with the L1 Pro. Its 3D-printed enclosure can be easily removed, allowing you to swap antennas, redesign the casing, or modify the hardware however you like.
  • Love e-ink displays and ultra-low power usage? The upcoming E-Ink version is made for you—clear visuals with extended battery life.

Designed for Builders: Power, Flexibility, and Full Control

All Wio Tracker L1 models are designed with tinkerers and developers in mind. When you’re setting up your own mesh communication network or building a new kind of smart tracker, the hardware has what you need to customize and scale:

  • Triple Power Supply Options

Support for Type-C fast charging, solar input, and Li-ion batteries gives you full control over power management—essential for mobile and off-grid setups.

This time, we’ve also listened to our community’s feedback and introduced the USB Type-C port—a more universal and convenient charging option that makes recharging easier wherever you are.

  • High Expandability

Compatible with the Grove compatibility, PTH headers, and an SWD debug interface, you can easily connect additional sensors, write custom firmware, or prototype new features quickly.

  • Files to Provide

If you’re interested in more advanced DIY applications, we’d be happy to provide additional documentation—just reach out to us at [email protected].

What Is Meshtastic and Where to Apply?

Meshtastic is an open-source communication system that lets people stay connected without relying on cell towers, Wi-Fi, or the internet. It uses a technology called LoRa (Long Range) to create a low-power, long-distance mesh network—perfect for situations where traditional networks don’t work.

Unlike walkie-talkies or GPS devices with monthly fees, Meshtastic is completely free to use, with no subscriptions.

Every device in a Meshtastic network can relay messages to others nearby, forming a “mesh” that gets stronger the more people use it.

What makes Meshtastic especially powerful is its:

  • Decentralized structure — no central servers or towers needed.
  • End-to-end encryption — your messages are private and secure.
  • Impressive range — signals can travel several kilometers (and more with antennas).
  • Open-source flexibility — it’s free to use and customize.

Real-World Uses of Meshtastic

Meshtastic is increasingly popular with outdoor enthusiasts, emergency responders, and DIY tech lovers. Here are some ways it’s being used today:

  • Outdoor Adventures: Hikers, campers, and cyclists use it to stay in touch when there’s no signal in remote areas.
  • Asset Tracking: Devices can send GPS locations over long distances, ideal for monitoring gear or goods in rural locations.
  • Search & Rescue: Teams use Meshtastic to communicate across difficult terrain during emergencies—even in places where phones don’t work.
  • Festivals & Large Events: Groups use it to coordinate in crowded places where cell networks are overloaded.

Final Thoughts

The Wio Tracker L1 Pro is more than just a LoRa device—it’s a flexible, community-inspired toolkit designed for Meshtastic enthusiasts, Geekers, DIYers, explorers, and developers alike.

We encourage creators to push boundaries, experiment with innovative designs, and develop unique adaptations that showcase your creativity.

Whether it’s crafting exquisite enclosures, refining software features, or building new applications, your contributions will help shape the future of mesh communication.

Together, let’s build a vibrant Meshtastiuc community where collaboration and imagination drive progress!

About Author

Calendar

June 2025
M T W T F S S
 1
2345678
9101112131415
16171819202122
23242526272829
30