If you’ve ever tried building a smart home dashboard, you probably know the trade-offs.
Sound Familiar?
You want a display that stays visible in your space without becoming a distraction. But most LCD screens stay bright all the time, adding glare to the room and constantly pulling your attention.
Or maybe low power matters more to you. In that case, many displays end up needing constant charging or a cable that never really goes away, making your setup feel less clean and less flexible than it should.
And then there is interaction. ePaper is great for a calm, always-on display experience, but many options fall short when you want touch control built in.
The result? You often end up choosing between a screen that looks too bright, a setup that needs constant power, or a display that simply cannot do enough.
Your smart home dashboard should not have to feel like a compromise.
We know the frustration. That is exactly why we built reTerminal E1003––a touch-enabled large-format ePaper display with faster refresh and more refined visuals, designed for smarter home dashboards.
A Better All-in-One ePaper Display for Smart Home Hubs
Meet reTerminal E1003, a 10.3-inch monochrome ePaper display powered by ESP32-S3 and built for cleaner, calmer, and more interactive smart home experiences. With 16 levels of grayscale and a sharp 1404 × 1872 resolution, it brings more depth and detail to your dashboard design. A built-in T-CON driver helps enable faster refresh performance, while touch support adds a more direct and intuitive way to interact with the screen.
What Makes reTerminal E1003 Different
Faster Refresh for A More Responsive ePaper Experience
Large ePaper projects can be beautiful until you’re stuck waiting for the display to refresh. If you’ve ever watched an ePaper panel take 20 seconds to fully update, you know how much that can break the experience. With reTerminal E1003, full refresh takes around 3 seconds, making large-format ePaper feel much more responsive in everyday use. That means smoother page switching, less waiting, and a dashboard that stays better aligned with real-time smart home updates.
Touch Interaction that Feels More Natural
ePaper works well for calm, always-on interfaces, but many displays still feel limited when it comes to direct control. reTerminal E1003 changes that with built-in touch support. A simple tap can wake the display, and touch controls make it easier to move through dashboard pages in a more natural way. Instead of treating ePaper as a passive display, you can interact with it more like a real control surface.
16-Level Grayscale for Richer Visual Detail
Monochrome does not have to feel flat. With 16 levels of grayscale and a high-resolution 1404 × 1872 display, reTerminal E1003 delivers cleaner text, more refined UI elements, and better visual depth across charts, icons, and images. Even on a large 10.3-inch screen, the interface stays sharp, balanced, and easy to read — making it a better fit for dashboards you want to look as good as they function.
Available NOW
reTerminal E1003 is now available on our official website starting at $159.90 for the standard version and $179.90 for the frame bundle version, with availability from our US and EU warehouses coming soon. You can also order it via AliExpress if that is your preferred platform. Ready for a smarter, more interactive home dashboard? Get your reTerminal E1003 while the first batch is still available.