Home Assistant IR Blaster Recommendation: Integrates Seamlessly and Easy Setup
The Home Assistant 2026.4 Beta brings a massive update, this release introduces native infrared support in Home Assistant! This means you can now control devices such as TVs, air conditioners, and soundbars directly through Home Assistant without replacing any hardware.
The quickest way to get started is with the Seeed Studio XIAO IR Mate. Head over to the ESPHome Ready-Made Projects page, connect the device to your computer, and flash it right from your browser. Once it’s set up and added to Home Assistant, you’ll have a working infrared proxy ready to go.
Many people look for Home Assistant compatible IR blaster recommendations in the community. Without a doubt, the XIAO IR Mate is a solid choice to consider. If you haven’t heard of it before, here’s a quick breakdown to help you decide whether it’s the right fit for your smart home setup.
Why You Should Consider the XIAO Smart IR Mate
The XIAO IR Mate is a compact yet powerful smart infrared remote control hub designed specifically for Home Assistant. It covers nearly all the essential needs most users have for a Home Assistant IR blaster:
✅ Seamless Integration with Home Assistant & Local Control
Powered by XIAO ESP32-C3, pre-flashed ESPHome firmware, XIAO Smart IR Mate is automatically discovered by Home Assistant, offering simple entities for effortless automation and scripting.
✅ Simple Setup
Install it from the ESPHome Ready‑Made Projects page, just a few clicks in your browser, no programming or other software required.
For advanced users, the device is adoptable in the ESPHome dashboard, and its YAML configuration is available on GitHub.
Seeed Studio also provides a complete, step‑by‑step guide on how to configure this device.
✅ Can Learn and Send IR Signals
Equipped with three high-power IR emitters for 360° coverage and a high-sensitivity receiver, it can quickly capture and learn up to 10 commands from your existing remotes.
✅ Affordable, only $9.99
At just $9.99 on Seeed Studio’s store, it provides a budget-friendly way to bring legacy devices into your smart home.
✅ Control Various Devices
Directly control your traditional infrared home appliances, such as TVs, air conditioners, fans and more.
✅ Create custom controllers and access their buttons in Home Assistant
The XIAO IR Mate can seamlessly transform traditional infrared appliances, old unused remotes, and even its own physical buttons into fully functional custom control panels and smart home scene triggers within Home Assistant.
✅ No Extra Gateways
Because it connects directly to your 2.4GHz Wi-Fi network, you don’t need any additional proprietary hubs or gateways.
How the XIAO IR Mate Performs in Real Use
CNX Software: A compact smart infrared remote control hub for Home Assistant
CNX Software did a deep dive into the XIAO IR Mate. They successfully integrated a traditional Hatari oscillating fan and a Dyson fan with complex IR codes. By flashing custom ESPHome firmware, they even transformed the device into a dedicated smart climate controller to run a Mitsubishi air conditioner. They praised the extreme flexibility of its open architecture. By pairing this hardware with ESPHome, users can customize temperature controls and automation scenes.
image credit: cnx software
Their verdict: It is a fantastic, budget-friendly way to seamlessly bring older IR devices into a modern smart home setup.
Simon Says Home Assistant: Universal IR Control with ESP Home and Home Assistant!
In his YouTube review, Simon shared his complete unboxing and setup process. He highlighted the XIAO IR Mate’s incredible price, calling it an excellent alternative to other IR controllers on the market.
Simon was particularly impressed by the convenience of this fully local, ESPHome-based solution. He loved the intuitive haptic feedback: simply click “Learn” in the Home Assistant interface, and the physical device vibrates to let you know it is ready to pair. Once it successfully captures the IR signal, the vibration stops. He concluded that it is a highly cost-effective choice for anyone wanting 100% local control over their infrared devices.
Watch the full review here:
Ready to Upgrade Your Traditional Infrared Home Appliances?
Infrared technology might seem old-school, but with Home Assistant’s native support, it is more powerful than ever.
The XIAO Smart IR Mate brings fast, local control to your traditional infrared home appliances without the high replacement costs. Whether you are building a custom climate controller, repurposing old remotes into smart scene switches, or simply turning on your TV from your dashboard, this tiny device handles it all
Don’t let your older devices get left behind in your smart home transition. 👉 Grab the XIAO Smart IR Mate from the Seeed Studio official store now.