SenseCAP T1000 Tracker

a card size GPS tracker for seamless INDOOR & OUTDOOR positioning, compatible with LoRaWAN®, Meshtastic, Amazon Sidewalk, and Helium Networks.

icon01-01

Outdoor & Indoor Tracking

icon01-04

Cross-Regional Adaptability

icon01-06

Offline Data Storage

icon01-02

Temp, Light, Motion Sensors

icon01-05

Proof of Location

icon01-03

Months of Battery Life

SenseCAP T1000 is a compact GPS tracker that utilizes GNSS/Wi-Fi/Bluetooth for precise indoor & outdoor location tracking, compatible with LoRaWAN®, Meshtastic, Amazon Sidewalk, and Helium Networks. It boasts self-geo-adaptive capabilities, local data storage, and an impressive months of battery life. Additionally, it is equipped with temperature, light, and motion sensors, making it ideal for a variety of location-based applications.

International Asset Tracing

Designed for global shipment. Miniature even for envelope post, light sensor to protect your goods from unwanted exposure and temperature data is collected for quality verification along the shipment

Search and Rescue

Motion sensor to detect anomaly, SOS button for emergency reporting and automatically switch to high-frequency data transmission

Equipment Monitoring

Not only locate your mobile valued assets, motion sensor is embedded to learn how it is being used so to optimize workflow

The Holistic Answers to "Where & How?"

" Where is /was it ?"

  • Equipped with GPS, WiFi & Bluetooth for seamless indoor and outdoor tracking, one device for all.
  • Supports LoRaWAN® network, a city-grade coverage available in over 160 countries.
  • Supports Meshtastic network, an open-source mesh communication protocol based on LoRa, which enables the creation of a low-power, long-range, off-grid communication network.
  • Supports Amazon® Sidewalk, a secure, free-to-connect, long-range and low-power shared community network, which offers coverage to more than 90% of the U.S. population.
  • Support Helium the decentralized people’s network, available all over the globe.

" How is /was it ?"

  • Temperature & light sensors are included to keep track of the environmental data on the go. For example, temp data can be used to infer the possibility of the food/vaccine going bad. Lightness data shows if it is seen by unwanted eyes.
  • The 3-axis accelerometer is added to record motion patterns, such sensor data can be used to detect collision, vibration etc.

A Self-Geo-Adaptive Locator to provide Trusted Position on LoRaWAN® Network

Auto-Switching Frequency when Cross Regions

T1000 provides seamless global LoRaWAN® region switching, automatically adjusting to the appropriate LoRaWAN® frequency plan based on detected location coordinates, ensuring optimal performance across Europe, pan-America, and beyond.

Decentralized Helium Network for Location Provenance

 

Helium’s decentralized network is built on a trust mechanism where every gateway shares its location, and Helium validates the authenticity of these locations. When using Helium with T1000, by cross-checking the gateway’s location, you can have a approximate location of T1000. This provides an additional layer of validation, increasing the data’s validity compared to other networks.

Tiny but Reliable & Strong

Long lasting battery and long range transmission

Powered by the LR1110 and featuring low power consumption, 5KM transmission range, IP65 waterproof protection, 863 – 928 MHz are supported.

Store data offline when out of connection

Capable of storing 1000+ records locally. It means that if the data sampling interval is set as 1 per hour, the storage capability is over 40 days.

It is easier with SenseCAP Mate APP, but also open to easily Integrates with your systems

Get Location in 4 easy steps. SenseCAP Mate APP and Cloud services are designed for fast configuration and data + device management.

LoRaWAN®, Meshtastic, Sidewalk & Helium vs 4G

LoRaWAN®, Meshtastic, Amazon Sidewalk, and Helium offer low-power, long-range communication for wide coverage and extended battery life. These networks are easily scalable, allowing cost-effective network expansion.

System Architecture

T1000 comes in 3 versions: A, B, and E. T1000 A and B support regular LoRaWAN®, and Helium networks, while T1000-E is an open-source device compatible with Meshtastic, LoRaWAN®, and Amazon Sidewalk.

SenseCAP Cloud Subscription Plan

Shop NOW

Choose the Perfect T1000 Tracker for You

The world’s first IP65-rated Meshtastic device embeds Semtech’s LR1110, Nordic’s nRF52840, and Mediatek’s AG3335 GPS module, providing a high-precision, low-power positioning and communication solution.
A credit card-sized LoRaWAN tracker for easy portability features GPS, Bluetooth, and Wi-Fi for accurate positioning indoors and outdoors. It also monitors temperature, brightness, and movement.

A card-size LoRaWAN® tracker that utilizes GNSS/Wi-Fi/Bluetooth for precise indoor & outdoor location tracking. Assuring reliable tracking across various applications.

Build Your Tracker PoCs, from Module to Dev Kits

Apart from the ready to deploy tracker devices, we also offer a wide range of production-ready LoRa tracker module, and open source dev kits for developers to custom design your tracker proof-of-concepts.

Powered by Semtech LR1110 and Nordic nRF52840, it’s a production and certification ready LoRa module with GNSS, Bluetooth, and Wi-Fi for geolocation.

Based on the Wio-WM1110 Module, it’s an open-source dev board compatible with Arduino IDE, designed with easy interfaces to over 300 plug-and-play Grove module.

With native firmware, it’s an open-source platform for developers to build tracking solutions on the emerging Amazon Sidewalk network.

Natively compatible with Segger Embedded Studio, it’s an advanced platform with fully expanded IOs, Antennas with SMA connectors, and an NFC connector.

Wanna a Custom Design? No Problem!

画板-12@1.5x

White Label & Custom Enclosure

Your logo, preferred enclosure color, and packaging

画板-12@1.5x_副本

Function Add-on or Function Removal

Sensors, flash memory & firmware, longer battery life

画板-12@1.5x_副本2

Verticle Certifications for Your Region

Certifications for different regions and purposes

Partners

We can’t make it without the support from our partners, ranging from Chipset Providers, Ecosystem Builder, LoRaWAN Network Providers, Software Platforms and Solution Integrators

Distributors Carrying SenseCAP T1000

Check out our first batch of esteemed distributors who carry SenseCAP T1000 and provide local support for you.

Open Manufacture of SenseCAP T1000

A series of blogs where we share behind-the-scenes stories of SenseCAP T1000 and our views on LoRaWAN GPS Trackers

Contact Us for a Free Consultation