Grove - Infrared Temperature Sensor Array (AMG8833)

SKU
101020557

Grove - Infrared Temperature Sensor Array (AMG8833), thermal camera, Infrared Camera

$37.50
In stock
  • 10+: $33.80
  • 20+: $31.90
  • More
  • 50+: $30.00
  • Less
-
+


The Grove - Infrared Temperature Sensor Array (AMG8833) is a high precision infrared array sensor which based on advanced MEMS technology. It can support temperature detection of two-dimensional area: 8 × 8 (64 pixels) and maximum 7 meters detection distance.

We provide both Arduino and Raspberry Pi demo for this sensor. It will be a perfect module to make your own thermal camera.

Features

  • Temperature detection of two-dimensional area: 8 × 8 (64 pixels)

  • I2C output (capability of temperature value output)

  • High precision

  • Long detection distance

Typical Applications

  • High function home appliances (microwaves and air-conditioners)

  • Energy saving at office (air-conditioning/lighting control)

  • Digital signage

  • Automatic doors/elevators

Pin Out


Technical details

Dimensions 40mm x20mm x6mm
Weight G.W 10g
Battery Exclude
Operating Voltage 3.3V / 5V
Temperature range of measuring object 0 °C to 80 °C +32 °F to +176 °F
Operating temperature range 0 °C to 80 °C +32 °F to +176 °F
Storage temperature range −20 °C to 80 °C –4 °F to +176 °F
Temperature accuracy Typical ±2.5 °C ±4.5 °F
Viewing angle Typical 60 °
Optical axis gap Within Typical ±5.6 °
Number of pixel 64 (Vertical 8 × Horizontal 8 Matrix)
External interface I2C
I2C Address 0x68(default) \ 0x69(optional)

Part List

Grove - Infrared Temperature Sensor Array (AMG8833) 1
Grove cable 1

ECCN/HTS

ECCN EAR99
HSCODE 9025900090
USHSCODE 90230000
UPC 841454121404

Grove - Infrared Temperature Sensor Array(AMG8833)

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by