seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Grove - Vibration Motor

      Grove - Vibration Motor

      SKU 105020003
      $2.47$2.90
      7 Available
      Ships on
      BACKORDER

      Description

      It consists one coin type motor which is a Permanent Magnet coreless DC motor. It vibrates when the input is logic HIGH. It is very easy to drive and Grove compatible. Can be used in toys and cell phone modules.


      For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.


      DOCUMENTS      

      Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

      Technical Details

      Dimensions24mm x 20mm x 9.8mm
      WeightG.W 7g    
      BatteryExclude

      Part List

      Grove - Vibration Motor1

      Documents

      Reviews

      Questions and Answers

      SUBMIT
      0
      Can I use a pulse generator to supply the vibrator? The pulses are of 3ms duration and 8 ms sleep. Amplitde 3V
      on Oct 25,2017
      Replyupvote ()
      Hi there~ Yes you can, You can refer to our wiki. The Operating Voltage of this motor is between 3.0V to 5.5V.Regards
      on Oct 27,2017 16:49 PM
      Replyupvote ()
      Reply
      0

      for a psychology experiment, we need something like this. Which arduino board do we have to buy that works with this ? Can we control this from the parallel port ? Do we need a power source or can this run on a battery ?

      on Oct 19,2016
      Replyupvote ()
      <p>Hi Jeroen.If you want to chain many sensors together,you need a Arduino UNO R3/<br>Seeeduino V3.0 (Atmega 328P) and Grove - Base Shield.If you use Arduino via a USB port,you need not a power source.Or you could use a power source without using USB port
      on Oct 20,2016 10:44 AM
      Replyupvote ()
      <p>oh, if your app is in the removable disk, I think you can delect it directly.</p>
      on Oct 20,2016 10:46 AM
      Replyupvote ()
      Reply
      0

      What is the current of this motor? I see it is directly powered through the signal pin, and not VCC? Thanks!

      on Oct 19,2016
      Replyupvote ()
      <p>I measured a current draw of up to 58 mA for this motor; the 47R resistor on the PCB limits it to ~100 mA at most. The 58 mA might kill an Arduino (GPIO pins are specified for up to 40 mA), so I suggest adding a transistor in a future revision of this
      on Oct 20,2016 10:41 AM
      Replyupvote ()
      Reply

        View History

        Grove - Vibration Motor

        SKU 105020003
        $2.47$2.90
        7 Available
        Ships on
        ADD TO CART
        • Best-sellers
        • Description
        • Technical Details
        • Learn
        • Reviews
        • Questions and Answers
        • Related
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer