Product Details
Wiki & Learn
Reviews
Download PDF

Description

 

Exciting News: Only 50 kits! Enjoy a 50% discount on our 4G or LoRaWAN® Solution Kits - first come, first served!

●4G Solution Kit

●LoRaWAN® Solution Kit

 

Note

This Industrial Light Intensity Sensor comes in two versions. The main difference is in the cable connector. Please choose the version that best suits your needs: 
   
(1) S-Light-02: with a waterproof aviation connector. This version saves you time in deployment as you won't have to use screws to connect the cable to the data logger. And it can be used with SenseCAP Sensor Hub 4G Data Logger instantly with ease.
   
(2) S-Light-01: with hook-up wires.
 

Features:

  • Wide-range measurement: up to 200000lux
  • Output interface with RS485, Voltage
  • Level indicator and spring-loaded for installation
  • IP66 rated: waterproof & dustproof, suitable for outdoor applications
  • High accuracy and consistency with excellent stability
  • Reverse power protection and built-in TVS/ESD protection
     

 

 

 

 

Light intensity sensors are used to measure ambient illuminance in a given environment. This can have many important applications. Light directly impacts the growth of plants, so in agriculture, it can run manage farms and greenhouses more efficiently with real-time light data and analysis. Operators of electric grids and solar farms can use the data to predict the available electricity and run their operations more efficiently.

 

     

This Light Intensity Sensor (S-Light-01) is ideal for this kind of environment. It is IP66 rated, waterproof, and dustproof, and has no problem working under harsh conditions like solar farms, outdoor agricultural farms, as well as greenhouses. Each sensor is calibrated and offers high accuracy and consistency.

     

This sensor support two output options MODBUS-RTU RS485 protocol or analog voltage (0-2v) and can be used with a data logger conveniently.

      

Applications:

  • Weather stations
  • Solar farms
  • Outdoor Farming 
  • Greenhouse
  • Research
      

 

Specifications

 

Output Interface

RS485 Modbus-RTU,  Analog Voltage 0-2V (Output resistance ~0ohm)

Power Supply

3.9-30V/DC

Power Consumption

7mA@24V DC

Illuminance Range

Range:0~200000 Lux, Accuracy:±6% , Resolution:1lux

Direction Error

30°±3%,60°±6%,80°±24%(Cosine Characteristics)

IP Ratings

IP66

Operating Temperature

-40~85°C

Installation

Screw hole * 3

Cable Length

2 meters

Dimension

75*55*58mm

      

Wiring

   

 

 

     

Dimensions   

 

 

Certification

HSCODE9031499090
USHSCODE9031499000
UPC
EUHSCODE8517180000
COOCHINA

Industrial Light Intensity Sensor, MODBUS-RTU RS485 &0-2V (S-Light-02), with Waterproof Aviation Connector

SKU 314990740

S-Light-02 ambient light sensor, or illuminance sensor, measures the ambient illuminance. Each sensor is calibrated and offers excellent accuracy and consistency. Applications are: scientific research, solar farms, greenhouse, weather station etc.

USD$65.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy