
To enable you to better experience the features of different plans, we offer different kits:
Unveiling Our 4G Solution Kit: Elevate Your IoT Journey! Purchase this kit, and insert your SIM card into the 4G Sensor Hub for personalized network coverage. Seamlessly connect SenseCAP ONE Weather Sensor via RS485, and effortlessly gather and transmit data to your chosen cloud platform. You also have the option to purchase solar panels and a variety of RS485 sensors to enhance your IoT solution.
Introducing SenseCAP ONE Weathe Sensor V2 with a sensor capturing up to 10 environmental data types. Buy our IoT solution, join our device experience program, and get a 50% discount coupon, saving up to $1000! Limited to 50 sets – act quickly!
The following table shows the details of the optional MODBUS RS485 Sensors:
SKU | Product | Measurement Objects | Range | Resolution | Accuracy |
101991029 | Carbon Dioxide | 0 ~ 10000ppm | 1ppm | ±(50ppm+3%*MV) | |
Air Temperature | -40~85°C | 0.01°C | ±0.2℃ | ||
Air Humidity | 0~100%RH | 0.01%RH | ±1.8%RH | ||
314990620 | Soil Temperature | -40℃ ~ +80℃ | 0.1℃ | ± 0.5 ℃ | |
Soil Moisture | From completely dry to fully saturated (from 0% to 100% of saturation) | 1% | ±3% (0~53%) ±5% (53~100%) | ||
314990621 | Soil Temperature | -40℃ ~ +80℃ | 0.1℃ | ± 0.5 ℃ | |
Soil Moisture | From completely dry to fully saturated (from 0% to 100% of saturation) | 1% | ±3% (0~53%) ±5% (53~100%) | ||
Electrical Conductivity | 0 ~ 10000 μs/cm | 10 μs/cm | ± 3% | ||
314990622 | pH | 0 - 14PH | 0.01PH | +/- 0.1PH | |
101990860 | Slight corrosive liquid (water, edible oil, etc.) | 0 ~ 5 meters | \ | ± 0.25%F.S | |
314990735 | PAR | 0 ~ 2500 μmol/m²·s | 1 μmol/m²·s | \ | |
314990742 | EC(Isolated Sensor Input) | 0 - 20000us/cm | 0-10000us/cm, 10us/cm; 10000~20000 us/cm, 20000us/cm, 50us/cm | 0-10000us/cm, ±3%; 10000-20000us/cm, ±5% | |
Temperature | -40~80°C | 0.1°C | ±0.5°C | ||
314990738 | Leaf wetness | 0-100% | 0.1% | 5% | |
Temperature | -40~80°C | 0.1°C | ±0.5°C | ||
314990740 | Illuminance | 0~200000 Lux | 1lux | ±6% | |
314990633 | Dissolved Oxygen | 0~20.00mg/L(0~200% saturation,25℃) | 0.01mg/L,0.1℃ | ±2%F.S.,±0.3℃ | |
101990862 | Ammonia | 0~100 ppm | 0.1 ppm | typ. ±5%F.S, max ±10%F.S | |
Temperature | -40~50 °C | 0.1 °C | ± 0.5 °C | ||
Humidity | 10~95 %RH | 0.1 %RH | ± 5% | ||
101990863 | H2S | 0~100 ppm(Minimum detection limit:1ppm) | 0.1 ppm | ± 5% F.S | |
Temperature | -40~85 °C | 0.1 °C | ± 0.2 °C | ||
Humidity | 10~95 %RH(non-condensation) | 0.1 %RH | ± 2% | ||
101990882 | Humidity | 0-100%RH | 0.01% | ±3%RH | |
Temperature | -40~80℃ | 0.01℃ | ±0.3℃ |
For quick data acquisition and plug-and-play convenience, SenseCAP offers different networking solutions.
SenseCAP is dedicated to providing plug-and-play industrial-grade IoT products, ensuring users swiftly access necessary data. Choose between 4G cellular or LoRaWAN wide-area wireless solutions based on your needs.
SenseCAP Sensorhub is a 4G data collector for remote areas data collection. With extensive cellular coverage, it enables remote data transmission in areas with no or unstable networks. It reliably monitors weather, water quality, and soil humidity, ensuring timely data transmission for analysis. The solution's solar power capability ensures stable operation, reducing maintenance costs. The Sensorhub supports integration with any RS485 Modbus-RTU sensors, easily configurable for quick setup and usage.
In addition to 4G connectivity solutions, SenseCAP offers advanced LoRaWAN solutions. To learn more about this solution, please click here.
Now, when it comes to selecting the right solution for your specific applications, it's essential to consider your unique requirements. Let's briefly compare the advantages of our 4G and LoRaWAN solutions:
4G Solution | LoRaWAN® Solution | |
Connectivity | Cellular coverage (4G/3G/2G) for connectivity. | LoRaWAN® Network |
Deployment | Site-based centralized data collection, capable of collecting ten or more measurement values within a range of several tens of meters. | LoRaWAN's distributed deployment collects diverse environmental data over several kilometers. Unlike 4G, it reduces costs for the widespread use of numerous devices. |
Power supply | Solar-powered with built-in battery backup for continuous operation. | Low power consumption, battery-powered, with a single deployment lasting 5 to 10 years. |
Expansion | Compatibility with sensors from different manufacturers (RS485 Modbus-RTU). | Compatibility with sensors from different manufacturers (RS485 Modbus-RTU, Analog, and I/O input ) |
IP66 | Suitable for long-term outdoor use. | Suitable for long-term outdoor use. |
We also provide software and cloud services for quick configuration, making it easy to deploy Sensor Hub and manage devices and data:
SenseCAP Portal is a web-based platform for you to manage the devices, data, and access keys conveniently.
SenseCAP Mate App (with iOS and Android) is provided for you to bind the devices to your account conveniently.
SenseCAP API is provided for you to simplify the implementation of your applications.
SenseCAP Dashboard allows you to create your own visualized application conveniently.
SenseCAP provides an easy-to-use cloud platform for data transmission. Users can bind devices to their accounts by scanning QR codes using the mobile app, enabling device management and data viewing. The platform also offers complementary APIs, including MQTT, HTTP API and Data OpenStream API, for data access and integration.
For a seamless installation experience, we have prepared a detailed installation guide with step-by-step instructions to ensure easy setup.
Quick Start Guide for 4G & LoRa® Solution Demo Kit
SenseCAP solutions have been deployed globally in diverse scenarios, including smart city urban heat island monitoring in Cagliari, Italy; real estate construction site monitoring in Johannesburg, South Africa; smart lighting poles in Shenzhen, China; smart vineyard monitoring in western Portugal; and smart high mountain tea monitoring in Sichuan, China. To learn more, please click here.
SenseCAP Tech Support
Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible.
Quick Start:
Quick Start Guide for 4G & LoRa® Solution Demo Kit
Related to SenseCAP 4G Sensor Hub:
SenseCAP Sensor Hub 4G Data Logger User Guide
Developer Guide for Private MQTT Messaging of SenseCAP SensorHub
Related to SenseCAP S2100 Data Logger:
SenseCAP S2100 LoRaWAN Data Logger User Guide
How to Configure the 12V RS485 Sensor for S2100 Data Logger
Related to SenseCAP Weather Station:
SenseCAP ONE Weather Station V2 User Guide
Related to SenseCAP S210X:
SenseCAP S210X LoRaWAN Sensor Catalogue
Related to SenseCAP M2 Multi-Platform LoRaWAN Indoor Gateway:
Quick Start for SenseCAPGateway&Sensors
API:
SenseCAP IoT 4G Solution Demo Kit: Comprehensive Data Acquisition and Remote Communication Solution for the Multi-in-one Weather Station V2, 4G Sensor Hub and other expandable RS485 connectors. Utilizing 4G technology, it is suitable for various applications, such as smart agriculture and environmental monitoring.