
Exciting News: Only 50 kits! Enjoy a 50% discount on our 4G or LoRaWAN® Solution Kits - first come, first served!
The CO2, temperature, and humidity sensor supports Modbus-RTU/ASCII RS485 and SDI-12 communication protocols, built-in calibration functionality, and is compact in size, making it widely applicable in greenhouses, cities, poultry farms, transportation stations, and other application scenarios where CO2 level is needed.
This is a digital CO2 concentration sensor based on NDIR (nondispersive infrared), which can continuously collect and calculate the CO2 concentration in the air per unit volume and output in the form of a universal interface. It's designed to adopt PTFE film combined with a protective enclosure, improving its breathable performance. It is more accurate, stable, reliable, low-power consumption, and user-friendly. It compacts in size and can be easily integrated into various application scenarios.
This digital NDIR CO2 concentration sensor supports RS485(Modbus -RTU / Modbus -ASCII) and SDI-12 communication protocols and is compatible with the wide power supply voltage of 5-24V. It has a built-in calibration functionality and can be widely applied in both indoor and outdoor environments. This product also adopts both single-air-chamber and double-channel. This CO2 Sensor (Version CO2-Connector) comes with a waterproof aviation connector, helping you save time and effort in wiring the sensor to a data logger with screws.
Connect with 4G Sensor Hub or LoRaWAN Data Logger for Remote Transmission
We offer the SenseCAP S2100 - LoRaWAN® Data Logger - Seeed Studio and SenseCAP Sensor Hub 4G Data Logger suitable for SenseCAP ONE series weather sensors, you can transmit the sensor data to public LoRaWAN® network servers(Helium, TTN, etc.,) or private servers.
Basic Parameters | |||
Product Model | S-CO2-03A / S-CO2-03B | ||
Supply Voltage | 5 ~ 24 V | ||
Supporting Protocols | Modbus -RTU RS485/ Modbus -ASCII RS485/ SDI-12 (v1.4) | ||
IP Rating | IP65 (shading measures are required for outdoor installation, and the equipment cannot be exposed to direct sunlight and rainwater for a long time) | ||
Operating Temperature | 0°C ~ +50°C (Due to CO2 sensor limitations) | ||
Working Humidity | 0 ~ 95 %RH (no condensation) | ||
Cable Length | 2 meters | ||
Measurement Parameters | |||
Range | Accuracy | Resolution | |
Carbon Dioxide | 0 ~ 10000ppm | ±(50ppm+3%*MV) | 1ppm |
Air Temperature | -40~85°C | ±0.2℃ | 0.01°C |
Air Humidity | 0~100%RH | ±1.8%RH | 0.01%RH |
Sensor onboard a switch and a button:
Sensor | x1 |
Mounting Bracket | x1 |
Self-drilling Screw - 2cm | x4 |
Self-drilling Screw - 6mm | x3 |
The CO2, temperature, and humidity sensor supports Modbus-RTU/ASCII RS485 and SDI-12 communication protocols, built-in calibration functionality, and is compact in size, making it widely applicable in greenhouses, cities, poultry farms, transportation stations, and other application scenarios where CO2 level is needed.