
The RS485 Oxygen Concentration Sensor uses luminescence-quenching optical technology to measure ambient oxygen partial pressure, oxygen concentration, temperature, and barometric pressure. For easy system integration, it supports RS485 Modbus RTU communication. Its compact IP50 wall-mounted enclosure incorporates an SST® O₂ sensing element with a service life of more than two years, ensuring high accuracy and excellent stability. Meanwhile, the low-power 9–28 V DC operation, together with reverse-polarity, surge, TVS, and ESD protection, enhances reliability during long-term use. With these features, the sensor is well suited for scientific research, HVAC and ventilation control, routine weather monitoring, and environmental monitoring.
This sensor is available with an RS485 Modbus RTU interface. It is compatible with the SenseCAP S2100 LoRaWAN® Data Logger, enabling low-power, long-range data transmission over LoRaWAN® networks.
Note:
SenseCAP S2100 Data Logger can connect to Modbus RS485/Analog/GPIO industrial sensors including the Grow Your Idea and transmit data from sensors to the LoRaWAN network. Benefiting from its high robustness and waterproof and dustproof enclosure, the S2100 data logger can work under harsh environments such as high UV exposure, heavy rain, dusty conditions, etc. which is ideal for outdoor use. Based on LoRaWAN, it can cover a long transmission range of 2km in urban scenes and 10km in line-of-sight while keeping lower power consumption. Equipped with built-in Bluetooth and app service for OTA configuration and remote management, it enables quick setup and update. It can be battery-powered or connected to a 12V external power supply. When the 12V power supply is connected, the replaceable built-in battery is set to be used as the backup power supply.
Note:
Seeed also provides the SenseCAP Portal and SenseCraft to help users better manage and check data remotely.
| General Parameters | |
| Sensor Description | RS485 Oxygen Concentration O2 Sensor |
| Output Interface | RS485, Modbus-RTU |
| Default Serial Communication | Slave address: 1; baud rate: 9600 bps; data bits: 8; stop bits: 1; |
| Power Supply | 9-28 V DC |
| Power Consumption | Average Current: <10mA @12V DC Measuring Current : <20mA @12V DC, measurement interval 1000ms |
| Operating Temperature | 10-45°C |
| Operating Humidity | 0-95%RH,, non-condensing |
| IP Rating | IP50 |
| Cable Length | 2 meters |
| Installation | Wall mounting |
| Dimensions | Sensor body: 111 * 25.5 mm (Length * Diameter) |
| Oxygen Partial Pressure | |
| Range | 0-300 mbar |
| Accuracy | <2% FS |
| Resolution | 0.1 mbar |
| Oxygen Concentration | |
| Range | 0-25% |
| Accuracy | Determined by the accuracy of oxygen partial pressure and barometric pressure |
| Resolution | 0.01% |
| Temperature Measurement | |
| Range | -10-60°C |
| Accuracy | ±2°C |
| Resolution | 0.1°C |
| Barometric Pressure Measurement | |
| Range | 500-1200 mbar |
| Accuracy | ±5 mbar |
| Resolution | 1 mbar |
| Oxygen Concentration Sensor | x1 |
| Mounting Bracket | x1 |
| Plastic Screw | x2 |
| Metal Screw | x2 |
The RS485 Oxygen Concentration O2 Sensor is a high-precision, multi-parameter sensor designed for continuous oxygen monitoring. It is widely used in HVAC, laboratories, scientific research, indoor air monitoring, and environmental monitoring. The sensor measures oxygen concentration, oxygen partial pressure, temperature, and barometric pressure, with readings updated every second. Its non-electrochemical luminescence-quenching technology and long-life SST® O2 sensing element provide accurate and stable measurement across a 0–25% range. For easy integration, it supports RS485 Modbus RTU communication and low-power 9–28 V DC operation, while its IP50 wall-mounted design allows for convenient installation. Built-in surge, reverse-polarity, TVS, and ESD protection further enhance reliability during long-term operation.