
The Solar Radiation Shield for Outdoor Sensor Protection - A10 is a high-quality product that protects sensors from the weather, avoids producing errors due to solar radiation and precipitation, thus ensure data accuracy. It's applicable for different gas sensors, such as air temperature, humidity, barometric pressure, CO2, NO2, PM2.5, PM10 sensors, just to name a few.
This Solar Radiation Shield features robustness, high flexibility, low thermal conductivity, and anti-ultraviolet, making it widely applicable in outdoor severe environments. This product is equivalent to the radiation shielding layer of the sensor, which is very suitable as housing to protect the sensors in outdoor environments. Outdoor temperature sensor housing is one of the most commonly seen user cases.
The geometry design of this Shield can protect the sensors from all directions, including direct solar radiation and solar reflection from the ground. It also helps protect the sensors in severe weather conditions such as strong winds, rain, and snow, etc.
Air can flow through the Shield freely, making sure the sensors work soundly with accurate data in ventilated environments. The combination of plate geometry, robust material, and natural ventilation enables effective shielding. It also supports the integration of various sensors.
| Product Model | A10 |
| Number of Plates | 10 |
| Materials | Engineering plastic plates; stainless steel brackets & screws. |
| Inner Diameter | 30mm |
| Outer Diameter | 130mm |
| Internal Height | 135mm |
| Accessories for Installation | Stainless steel bracket |
| Operating Temperature | -40 ℃ to +85 ℃ |
| Weight | 517g |
Notes for Installation
A high-quality solar radiation shield, designed to shield sensors from solar radiation and precipitation, to ensure data accuracy. It's applicable for different sensors, such as air temperature, humidity, barometric pressure, CO2, NO2, PM2.5, PM10, and other gas sensors.Outdoor temperature sensor housing is one of the most commonly seen user cases.