
Note: Please note that this sensor is designed for indoor use and is not suitable for direct outdoor installation. The IP50 enclosure provides protection against dust and is not waterproof, please avoid exposure to rain, water splashes, or high-moisture environments.
Seeed also provides the SenseCAP Portal and SenseCraft to help users better manage and check data remotely.
| General Parameters | |
| Model | S-AQI-01A |
| Output Interface | RS485, Modbus-RTU |
| Default Serial Communication | Slave address: 1; baud rate: 9600 bps; data bits: 8; stop bits: 1; |
| Power Supply | 5–28 V DC |
| Power Consumption | Quiescent: <5 mA @12 V DC Max: <10 mA @12 V DC |
| Operating Temperature | -40–80°C |
| Operating Humidity | 0–95% RH, non-condensing |
| IP Rating | IP50 |
| Cable Length | 2 meters |
| Installation | Wall mounting |
| Dimensions | Sensor body: 111 * 25.5 mm (Length * Diameter) |
| Measurement Specifications | |
| VOC Index | |
| Range | 1–500 |
| Resolution | 1 |
| NOx Index | |
| Range | 1–500 |
| Resolution | 1 |
| Temperature Measurement | |
| Range | -40–125°C |
| Accuracy | ±0.2°C |
| Resolution | 0.01°C |
| Note | Long-term operating temperature range: -40–80°C |
| Humidity Measurement | |
| Range | 0–100% RH |
| Accuracy | 1.8% RH |
| Resolution | 0.01% RH |
| Dew Point Measurement | |
| Range | -100–125°C |
Wiring Diagram
| RS485 VOC, NOx, Temperature and Humidity Sensor | x1 |
| Mounting Bracket | x1 |
| Plastic Screw | x2 |
| Metal Screw | x2 |
The RS485 VOC, NOx, Temperature & Humidity Sensor (S-AQI-01A) is a compact multi-parameter air quality sensor designed for indoor environment monitoring. Built with the Sensirion SGP41 sensor, it accurately measures VOC and NOx indexes while providing temperature, humidity, and dew point readings for comprehensive air quality analysis. With 1-second measurement updates, the sensor provides real-time air quality data for monitoring and control systems. It supports RS485 Modbus RTU communication and a wide 5–28 V DC power input, making it easy to integrate into air purifiers, HVAC systems, and other smart environmental monitoring solutions. The IP50 wall-mounted enclosure supports flexible installation, while built-in surge, reverse polarity, TVS, and ESD protection ensure stable operation in various applications. Ideal for indoor air quality monitoring, scientific research, laboratories, warehouses, cold chain facilities, and demand-controlled ventilation systems.