
The RS485 Carbon Monoxide CO Sensor is a compact, wall-mounted sensor widely used in industrial processes, environmental monitoring, smart-home air quality systems, and laboratory research. It measures CO concentrations from 0 to 2000 ppm—with a resolution of 10 ppm—and provides calibrated temperature data. Integrated temperature compensation, linear output, and low baseline drift help maintain stable readings under changing conditions. For easy integration, it supports RS485 Modbus RTU communication and low-power 5–28 V DC operation. Moreover, its IP50 design, reverse-polarity protection, and built-in surge, TVS, and ESD protection support reliable long-term use.
This sensor is available with an RS485 Modbus RTU interface. It is compatible with the SenseCAP S2100 LoRaWAN® Data Logger, enabling low-power, long-range data transmission over LoRaWAN® networks.
Note: This sensor is rated IP50 and is designed for indoor environments. It is not suitable for direct outdoor exposure or locations with water ingress risks.
Recommendation for S2100 Data Logger
SenseCAP S2100 Data Logger can connect to Modbus RS485/Analog/GPIO industrial sensors including the Grow Your Idea and transmit data from sensors to the LoRaWAN network. Benefiting from its high robustness and waterproof and dustproof enclosure, the S2100 data logger can work under harsh environments such as high UV exposure, heavy rain, dusty conditions, etc. which is ideal for outdoor use. Based on LoRaWAN, it can cover a long transmission range of 2km in urban scenes and 10km in line-of-sight while keeping lower power consumption. Equipped with built-in Bluetooth and app service for OTA configuration and remote management, it enables quick setup and update. It can be battery-powered or connected to a 12V external power supply. When the 12V power supply is connected, the replaceable built-in battery is set to be used as the backup power supply.
Attention:
If you need to connect sensors or an external power supply for the S2100, please refer to the wiring diagram below. Please note that the sensor supply voltage range is 5-28 V, while the external power supply for the S2100 must be a stable 12 V supply.
Seeed also provides the SenseCAP Portal and SenseCraft to help users better manage and check data remotely.
| General Parameters | |
| Product Model | S-CO-01A |
| Sensor Description | RS485 Carbon Monoxide CO Sensor |
| Output Interface | RS485, Modbus-RTU |
| Default Serial Communication | Slave address: 1; baud rate: 9600 bps; data bits: 8; stop bits: 1 |
| Power Supply | 5-28V DC |
| Power Consumption | quiescent current <2mA @12V DC; maximum current during measurement <7mA @12V DC |
| Operating Temperature | -20 ~ 50 ℃ |
| Operating Humidity | 15 to 90 %RH non-condensing |
| IP Rating | IP50 |
| Installation | Wall mounting |
| Cable Length | 2 meters |
| Dimensions | Sensor body: 111 x 25.5 mm (Length x Diameter) |
| Carbon Monoxide Concentration Measurement | |
| Range | 0-2000ppm |
| Resolution | 10ppm |
| Sensitivity | 0.028±0.010 uA/ppm |
| Response Time(T90) | <35 seconds |
| Temperature Measurement | |
| Range | - 40~80℃ |
| Resolution | 0.01℃ |
| Accuracy | ± 0.3℃ |
Wiring Diagram
| Carbon Monoxide CO Sensor | x1 |
| Mounting Bracket | x1 |
| Plastic Screw | x2 |
| Metal Screw | x2 |
The RS485 Carbon Monoxide (CO) Sensor is a compact, wall-mounted sensor designed for industrial, environmental, smart-home air-quality, and laboratory monitoring. It measures CO concentrations from 0 to 2,000 ppm while also providing calibrated temperature data. In addition, integrated temperature compensation and low baseline drift help maintain stable readings under changing conditions. For easy integration, it supports RS485 Modbus RTU communication and operates on a 5–28 V DC power supply. Moreover, its low-power design, reverse-polarity protection, and built-in surge, TVS, and ESD protection ensure reliable long-term use.