Product Details
Wiki & Learn
Reviews
Download PDF

Description

 

Exciting News: Only 50 kits! Enjoy a 50% discount on our 4G or LoRaWAN® Solution Kits - first come, first served!

●4G Solution Kit

●LoRaWAN® Solution Kit

RS485 Modbus Dissolved Oxygen Sensor is based on the fluorescence quenching method, which can quickly measure dissolved oxygen in water, it has a built-in temperature sensor to make the measurement more accurate. It has a long service life due to its unmatched chemical and abrasion resistance. And the sensor will not be affected by flow rate and chemical substances, resists interference from complex environments, and can be used in various scenarios such as aquaculture and wastewater treatment with simple deployment.

Feature

  • Measuring ranges: 0~20mg/L or 0-200% saturation
  • Temperature compensation: Makes the measurement more accurate
  • No electrolyte storage, easy maintenance
  • Fluorescence method principle
  • No oxygen consumption
  • Anti-interference: No interference from chemicals such as sulfides.

Description

This RS485 Dissolved Oxygen Sensor is used to determine changes in dissolved oxygen levels, one of the primary indicators of aquatic environment quality. Based on the fluorescence quenching method so it can eliminate the process-related drift and no polarization time which can fasten the response time, enabling us to measure dissolved oxygen faster and more accurately.

The fluorescence method for measuring dissolved oxygen is based on the principle of fluorescence quenching. Blue light is used to excite the fluorescent material, which emits red light. The concentration of oxygen molecules affects the time and intensity of the emitted red light due to the quenching effect. By measuring the phase difference between the excitation red light and the reference light and comparing it with an internal calibration value, the concentration of oxygen molecules can be calculated.

It comes with RS485 serial communications protocol and can be easily connected and integrated with other devices. It's compatible with SenseCAP S2100 - LoRaWAN® Data Logger - Seeed Studio to connect with the LoRaWAN® network, enjoying the benefits of low-power and long-range communication.

This RS485 Modbus Dissolved Oxygen Sensor can also connect to the SenseCAP Sensor Hub 4G Data Logger to send data to the Cloud via 4G/3G/2G (SenseCAP server or client private server)

Specification

Measurement Range

0~20.00mg/L(0~200% saturation,25℃)

Accuracy

±2%F.S.,±0.3℃

Resolution

0.01mg/L,0.1℃

Calibration

Two-point calibration

Temperature Compensation

Automatic temperature compensation (Pt1000)

Output

RS485(Modbus/RTU)

Working Conditions

0~50℃,<0.2MPa

Storage Temperature

-5~65℃

Material

PC, stainless steel

Cable Length

5 meters

Power Consumption

0.3W@12V

Power Supply

12~24VDC(@typical 12VDC)

IP Rating

IP68

 

Interface Description

PIN #

Color

Description

1

Red

Power Supply (12V+)

2

Black

Power Ground (12V-)

3

White

RS485-B

4

Blue

RS485-A

 

Dimension

Application

  • Aquaculture Monitoring
  • Sewage Treatment
  • Water Quality for Fish Pond
  • Water Quality for Rivers, Lakes, and Other Water Environments

 

Documents

Certification

HSCODE9027900000
USHSCODE9027908800
UPC
EUHSCODE8517180000
COOCHINA

RS485 MODBUS Dissolved Oxygen Sensor, Fluorescence DO Meter, Water Quality Monitoring

SKU 314990633

RS485 Modbus Dissolved Oxygen Sensor is based on the fluorescence quenching method to measure dissolved oxygen in water, with a range of 0~20mg/L or 0-200% saturation, making it a terrific choice for water quality monitoring, aquaculture, wastewater treatment, and other fields.

USD$239.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy