Product Details
Wiki & Learn
Reviews
Download PDF

Description

Note

The Industrial PAR Sensor has three versions.
    
(1) PAR-2.5V: supporting 2.5V analog voltage output, the cable comes in the format of hook-up wires.
     
(2) S-PAR-02A: supporting MODBUS-RTU RS485 protocol, the cable comes in the format of hook-up wires 
     
(3) S-PAR-02B: supporting MODBUS-RTU RS485 protocol, the cable comes in the format of a waterproof aviation connector. With this version, you won't have to use screws to connect the cable to the data logger. And it can be used with SenseCAP Sensor Hub 4G Data Logger instantly with ease.
     
The only difference between versions (2) & (3) is in the cable connector. Please choose the version that best suits your needs: 

 

 
    

Features

  • Compact size, simple installation, quick integration
  • High performance: high accuracy, fast response, and superior stability
  • Strong Robustness: IP66 Enclosure and it's watertight and dustproof; can operate under a wide range of temperature: -30°C to 75°C
  • Supports analog 2.5V output 
  • Wide-range Power Supply: 5~24V DC
 
 

Sunlight has a tremendous impact on the lifecycle of almost all creatures on this planet.  humans, animals, and plants all rely on on the sun and its radiations. For plants, especially, light is a key factor in photosynthesis reaction and controls their survival. Different species of plants (for instance, C3 vs C4 plants) and even different growth stage of the same species demands different degrees of light duration, exposure, strength, and radiation range. Sun exposure, for instance, influences the foliage density, flowering, and fruiting of a plant. Sensors are thus a useful technology to help ensure the effective controlling of important parameters, like photosynthetically active radiation (PAR), contributing to the success of research or agricultural activities.

   

The industrial-grade PAR sensor featuring high performance, accuracy, and easy-installment, is designed to measure real-time photosynthetic light levels, which is the primary driver of plant photosynthesis. This instrument is able to monitor the PAR in environments with natural light sources across a radiation range from 400 to 700 nm and provides important parameters for researchers and farmers. The sensor contains a Silicon photodetector. When there's light in, the sensor generates a voltage signal that is directly proportional to the PAR under the light source. You are able to obtain the measurement value in a unit of μmol/m2•s. The instrument supports analog 2.5V output. You can therefore connect this PAR sensor with respective data loggers or digital voltmeters to create monitoring systems that meet your own demand.

    

This PAR sensor is robust with IP66 enclosure and is able to withstand a wide range of temperature from -30°C to 75°C, unlocking applications in harsh outdoor environments to support photosynthesis, solar, and ecological research, and to assist smart agriculture, outdoor large-scale plantation, greenhouse farming, tourism, meteorological sensing, etc.

       

Applications

  • Environmental monitoring
  • Agricultural research 
  • Solar energy research 
  • Optical Research
  • Other sensor applications
    

 

Technical Parameters

 

Measuring range

 

0 ~ 2500 μmol/m²·s

 

Response spectrum

 

400 ~ 700nm

Resolution

1 μmol/m²·s

 

 

General Parameters

     

Product number

 

S-PAR-02B

Supply voltage

 

5V ~24V

 

Protocol

 

0-2.5V voltage output

Measurement interval

 

1s

 

Linearity

 

Maximum deviation 1%

 

stability

 

Year offset <2%

 

Response time

 

10 μs

 

Operating temperature

 

-30 ~ +75 ℃

Humidity

0 ~ 100% (no condensation)

 

Cable length

 

2m

 

Equipment net weight

 

300g

 

measurement accuracy

±2%

 
     

Dimension

    

      

Wiring

        

 

Certification

HSCODE9025900090
USHSCODE9031499000
UPC
EUHSCODE8517180000
COOCHINA

Industrial PAR Sensor (PAR-2.5V), supporting analog 0~2.5V output

SKU 314990734

The industrial-grade PAR sensor measures real-time photosynthetically active radiation across the radiation range from 400 to 700 nm. It contains a Silicon photodetector and generates a voltage signal that is directly proportional to the PAR under the light source.

USD$219.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy