Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note

  • For optimal performance with reComputer, we recommend using 128GB / 256GB / 512GB / 1TB SSDs from Seeed. Since some SSDs on the market may only be compatible with specific JetPack versions which may cause the device to fail to function properly, and this issue is also present with official NVIDIA dev kits.
  • If you are looking for the version with power adapter, please check out reComputer J2021 Edge device

Specification

Jetson Xavier NX System on Module

AI Performance

reComputer J2022 - Jetson Xavier NX 16GB, 21 TOPS

reComputer J2021 - Jetson Xavier NX 8GB, 21 TOPS

GPU

384-core NVIDIA Volta™ architecture GPU with 48 Tensor Cores

CPU

6-core NVIDIA Carmel Arm®v8.2 64-bit CPU 6MB L2 + 4MB L3

Memory

16GB 128-bit LPDDR4x 59.7GB/s

8GB 128-bit LPDDR4x 59.7GB/s

Storage

16 GB eMMC 5.1

Video Encoder

2x 4K60 (H.265) | 4x 4K30 (H.265) | 10x 1080p60 (H.265) | 22x 1080p30 (H.265)

Video Decoder

2x 8K30 (H.265) | 6x 4K60 (H.265) | 12x 4K30 (H.265) | 22x 1080p60 (H.265) | 44x 1080p30 (H.265)

Carrier Board

Storage

1x M.2 Key M PCIe 

Networking

Ethernet

1x RJ-45 Gigabit Ethernet (10/100/1000M)

M.2 KEY E

1x M.2 Key E

I/O

USB

4x USB 3.1 Type-A, 1x USBType-C (Device Mode)

Camera

2x CSI (2-lane 15pin)

Display

1x HDMI 2.1

Fan

1x 4 pin Fan Connector (5V PWM)

CAN

1x CAN

Multifunctional Port

1x 40-Pin Expansion header

1x 12-Pin Control and UART header

RTC

1x RTC 2-pin, RTC socket

Power

9-16V DC

Mechanical

Dimensions (W x D x H)

130mm x 120mm x 58.5mm (with case)

Installation

Desk, wall-mounting

Operating Temperature

0℃~60℃

 

Note

Using GPIO libraries that cause floating voltages between 1.2V and 2V may lead to GPIO issues on the carrier board, as the normal voltage should be 3V

Hardware Overview

  • Desktop, Wall Mount, Expandable, or Fit in Anywhere

Application

Application Fields:

AI Video Analytics

Machine Vision

Autonomous Mobile Robot (AMR)

Build Multi-streams AI Video Analytics

For building video analytics, Jetson Xavier NX incorporates the NVIDIA Multi-Standard Video Decoder. This video decoder accelerates video decode, supporting low resolution mobile content, Standard Definition (SD), High Definition (HD) and UltraHD (8K, 4K, etc.) Check out our video analytics main page to find more vision AI developing tools and practical use case deployed in the field!

Certification

HSCODE8471419000
USHSCODE8517180050
UPC
EUHSCODE8471800000
COOCHINA

reComputer J2021 (w/o power adapter) - Edge AI Computer with NVIDIA® Jetson™ Xavier NX 8GB

SKU 110061482

Powerful and compact edge AI device with NVIDIA® Jetson Xavier NX SoM, pre-built Jetpack 4.6.1, 4x USB 3.1, HDMI, DP, GbE, carrier board also includes M.2 key E for WIFI, M.2 Key M for SSD, RTC, CAN, 40-pin and more.

 

USD$551.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy