the AI Hardware Partner
Toggle Nav
Loading...

Seeedstudio Grove - TF Mini LiDAR ToF (Time of Flight) Distance Sensor

SKU
114991434

The TF Mini LiDAR is based on the ToF (Time of Flight) principle and integrated with unique optical and electrical designs, so as to achieve stable, precise, high sensitivity, and high-speed distance detection.


$39.95
Out of stock

PRODUCT DETAILS

Description

The TF Mini LiDAR is based on the ToF (Time of Flight) principle and integrated with unique optical and electrical designs, so as to achieve stable, precise, high sensitivity, and high-speed distance detection.

How does a Time of Flight Sensor Work?

ToF is the abbreviation of Time of Flight technology, and its operating principle is as follows: a modulated near-infrared light is sent from the sensor and reflected by an object; the distance to the object to be shot can be converted with the sensor by calculating the time difference or phase difference between the light sending and the light reflection, so as to produce the depth information. 

ToF sensors use a tiny laser to fire out infrared light where the light produced out will bounce off any object and return to the sensor. Based on the time difference between the emission of the light and its return to the sensor after being reflected by an object, the sensor is able to measure the distance between the object and the sensor.

Applications

• Drone altitude holding and terrain following

• Machine control and safety sensor

• Robot distance detection

If you are using Seeeduino Lotus then just connect it with the Grove Serial Interfaces.

1.1 TF mini optical simulation of the optical path:

1.2 Measurement range schematic diagram:

1.3 Product Size Specifications

Tip

Also, check our blog What is a LiDAR Sensor? – Technology, Uses, Projects to learn more about different LiDARs!

Different LiDAR Modules Offered by Seeed Studio

The following table illustrates a comparison between the different LiDAR modules offered by us.

TF-LunaTFmini-STFmini PlusGrove - TF Mini LiDAR
Operating Range 0.2m -8m
@90%reflectivity
0.1 m-12m
@90%reflectivity
0.1 m-12m
@90%reflectivity
0.3m-12m
5m@10%reflectivity
Frame Rate 1-125Hz 1-1000Hz 1-1000Hz 100Hz
Distance Resolution 1cm 1cm 1cm 1cm
Accuracy ±6cm@(0.2m-3m)
±2%@(3m-8m)
±6cm@(0.1 m-6m)
±1%@(6m-12m)
±5cm@(0.1m-5m)
±1%@(5m-12m)
1%(less than 6m)
2%(6m-12m)
FOV 3.6° 2.3°
Laser Wavelength 850nm 850nm 850nm 850nm
Light Sensitivity 70Klux 70 Klux 70 Klux 70,000lux
Output Data Single-point,
distance value
Single-point,
distance value
Single-point
distance value
Single-point
distance value
Communication Interface UART, I2C UART, I2C,I/O UART, I2C,I/O UART
Supply Voltage 5V±0.1V 5V±0.1V 5V±0.5V 4.5V-6V
Power Consumption ≤0.35W ≤0.7W 550mW 0.6W
Peak current 150mA 800mA 500mA 800mA
Operating Temperature -10°C~60°C 0°C~60°C -20°C~60°C -20°C-60°C
Laser Safety Class Class1(IEC60825) Class1 (IEC60825) Class1 (IEC60825) FDA Class I
Dimensions(L*W*H) 35*21.2*12.5mm 42*15*16mm 35*18.5*21 mm 42*15*16mm
Weight 5g±0.3g 5g±0.3g 12g±1g 4.7g
Enclosure Rating N/A N/A IP65 N/A

Technical details

Dimensions 42mm x15mm x16mm
Weight G.W 4.7g
Battery Exclude
Operating range 0.3m-12m
Maximum operating range at 10% reflectivity 5m
Average power consumption 0.6W
Applicable voltage range 4.5V-6V
Acceptance angle 2.3°
Minimum resolution ratio 1cm
Frequency 100Hz
Accuracy 1% (less than 6m), 2% (6m-12m)
Distance detection unit cm
Laser Wavelength 850nm
Operating temperature -20℃-60℃
Light sensitivity 70,000lux
Communication interface UART
Laser Safety Class FDA Class Ⅰ
LED peak current 800ma
Electromagnetic Compatibility(EMC) EN 55032 Class B

Part List

TF Mini LiDar 1
Grove Cable 1

ECCN/HTS

HSCODE 9015100000
USHSCODE 9015108000
UPC 841454121336
EUHSCODE 9405413910
COO CHINA
RoHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Lidar module
    Just got this equipment.

    Computable with arduino
    Small and light weight.

    Works best in short range below 5 meter.
    Easy to connect.

    Recommended for educational projects for high school and college students
    By
  2. Product Quality
    100%
    Perfect!
    Works perfect for my project, make sure you use a 5v to 3.3 logic converter as this cannot handle 5v
    By
  3. Product Quality
    100%
     
    Nice
    By
  4. Product Quality
    100%
     
    Nice
    By
  5. Product Quality
    100%
     
     
    By

FAQ

Items 11 to 15 of 20 total

Show per page