Grove - 3-Axis Digital Accelerometer, ultra-low-power and high performance linear accelerometer powered by LIS3DHTR(ST), with dynamically selectable scale and multiple digital output interfaces
Grove - 3-Axis Digital Accelerometer(LIS3DHTR) is a low-cost 3 - Axis accelerometer which is based on the LIS3DHTR chip which provides multiple ranges and interfaces selection.
- 10+: $3.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - 3-Axis Digital Accelerometer(LIS3DHTR) is an ultra-low-power high-performance 3-axis linear accelerometer that is based on the LIS3DHTR chip which provides multiple ranges and interface selection. It supports a -40 to +85C working temperature range, and allows the user to check the functioning of the sensor in the final application. It is great for working as a motion sensor in your project.
Features
- Super low-cost: 3-Axis sensor with cost-effective chip(LIS3DHTR) manufactured by STMicroelectronics.
- Ultra-low-power consumption: supports ultra-low-power operational modes that allow advanced power saving and smart embedded functions.
- Dynamically user-selectable full scales: multiple ranges selections with ±2g, ±4g, ±8g, ±16g provided.
- Multiple interface standard output options: Grove I2C interface, SPI interface and ADC interface supported.
- Temperature adjustable: Embedded temperature sensor allows you to adjust and tune the error caused by temperature.
Description
Grove - 3-Axis Digital Accelerometer(LIS3DHTR) is a low-cost & power-saving 3 - Axis accelerometer in a bundle of Grove products. It is based on the LIS3DHTR chip which provides multiple ranges and interface selection. You can never believe that such a tiny 3 - Axis accelerometer can support I2C, SPI, and ADC GPIO interfaces, which means you can choose any way to connect with your development board. Besides, this accelerometer can also monitor the surrounding temperature to tune the error caused by it.
Besides, it has dynamically user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1 Hz to 5.3 kHz.
Application
- Free-fall detection
- Motion detection
- Intelligent power saving for handheld devices (Such as Pedometers)
- Gaming and virtual reality input devices
- Vibration monitoring and compensation
- Impact recognition and logging
What is Grove?
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Specification
Item | Value |
Power Supply | 3.3/5V |
Interfaces | I2C/SPI/GPIO ADC |
I2C address | Default 0x19(can be changed to 0x18 when connecting SDO Pin with GND) |
ADC GPIO Power Input | 0-3.3V |
Interruption | An interruption Pin reserved |
SPI Mode set up | Connect the CS Pin with GND |
Operating temperature | -40 to +85°C |
Dimensions | 20mm x 20mm x 10mm |
Comparison
Product | MSRP | Measurable Range | Interface | Operating Voltage | Working Temperature |
Grove - 3-Axis Digital Accelerometer (LIS3DHTR) | $4.30 | ±2g ±4g ±8g ±16g |
I2C SPI ADC |
3.3/5V | -40°C to +85°C |
Grove - 3-Axis Digital Accelerometer(±1.5g) | $10.90 | ±1.5g | I2C | 3.3/5V | -40°C to +85°C |
Grove - 3-Axis Digital Accelerometer(±16g) | $10.90 | ±16g | I2C | 3.3/5V | -40°C to +85°C |
Grove - 3-Axis Digital Accelerometer (±16g) | $9.80 | ±2g ±4g ±8g ±16g |
I2C | 3.3/5V | -40°C to +85°C |
Grove - 3-Axis Digital Accelerometer (±200g) | $34.00 | ±200g @each axis | I2C | 3.3/5V | -40°C to +125°C |
Part List
Grove - 3-Axis Digital Accelerometer (LIS3DHTR) | 1 |
Grove cable | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewWorks perfectly, put on my demo, downloaded from Library manager the library, well perfect.
-
from order viewGreat product and well packaged
-
from order viewVery useful for quick prototyping with grove family.
-
from order viewThis user did not leave any comments.