OpenClaw OpenClaw
⌘ K
Loading...

XIAO 1.14'' IPS Display(ESP32-S3)

SKU
100086099
Rating:
100 % of 100

It is a ready-to-use mini smart device development board that brings a 1.14-inch IPS display, PDM digital microphone, 6-axis IMU, three user buttons, Grove I2C interface, battery connector, and the pre-soldered XIAO ESP32-S3 Plus together on one compact board. With Wi-Fi and Bluetooth connectivity, you can quickly build connected sensor displays, smart home controllers, motion-aware devices, desktop gadgets, portable monitors, and compact HMI projects without wiring multiple separate modules.

$16.90
In stock
  • 10+: $15.90
XIAO Dev Board
XIAO nRF52840 Plus
XIAO ESP32-S3 Plus
Display Size
1.47 Inch Touch
1.14 Inch
0.96 Inch
-
+
Product Details
Wiki & Learn
Reviews