Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Description

Description

An important tool that every climber and hiker on an expedition needs is a form of navigation. Nevertheless, handheld GPS systems can be relatively expensive therefore many resorts to using traditional maps. 

This GPS Navigator Kit can exactly to judge their position via latitude, longitude, and altitude. It can show you the number of satellites connecting to the Wio Terminal as well, and also other useful information such as your movement speed for your to maintain your cadence. It also displays a visual map to show you the satellite direction. With a little bit of tinkering, you can customise the interface for it to display only the information you need too!

This GPS Navigator Kit provides you with everything you need to create your own DIY GPS navigator, with a Wio Terminal paired up with a battery chassis, and a Grove GPS Sensor. Thanks to a guide by manpukukoji on Hatena Blog, you can easily copy the preinstalled code to the easy-to-use Arduino IDE interface and get your Wio Terminal to display your position’s latitude, longitude and altitude via the information from the Grove GPS Sensor.


Features

  • Create your own DIY Arduino GPS with this kit to obtain the positional and satellite information of your location

  • Read the latitude, longitude, altitude, and several other information displayed on the Wio Terminal Screen

  • No WIFI or Bluetooth connection required

  • Positioning error within 10 meters

  • Multi-mode satellite positioning & navigation and support for more than 6 satellites at the same time

  • Built-in 650mAh Rechargeable Lithium Polymer Battery

  • Easy-to-use modular Grove ecosystem accelerates hardware prototyping process

Applications

  • GPS for Hiking and Mountaineering Navigation

Community Projects:

Learning Resources

Documentation

Arduino GPS Navigator with Wio Terminal

SKU E21000053

This GPS Navigator Kit can exactly to judge their position via latitude, longitude, and altitude. It can show you the number of satellites connecting to the Wio Terminal as well, and also other useful information such as your movement speed for your to maintain your cadence. It also displays a visual map to show you the satellite direction. With a little bit of tinkering, you can customise the interface for it to display only the information you need too!

USD$66.70
Wio Terminal: ATSAMD51 Core with Realtek RTL8720DN BLE 5.0 & Wi-Fi 2.4G/5G Dev Board with Free Coursex1$29.70
SeeedGrove - GPS (Air530Z),GPS location, Long-distance communicationx1$11.00
Wio Terminal Chassis - Battery (650mAh)x1$26.00
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy