Product Details
Wiki & Learn
Reviews
Download PDF

Description

Description

You might be thinking, “why would I want to hack my car?”. Wouldn’t it be great to be able to have a visual interface displaying all of the vital information of your car (i.e. rotation speed, oil temperature, cycling speed, etc.)? By hacking your car with Arduino compatible device, Wio Terminal, you can obtain your car’s real-time vital information displayed on a screen. It can make a great dashboard accessory as well! 

This CAN Bus Car Hacking Kit provides you with everything you need to hack your car, with a Wio Terminal, an OBD2 connector and a Grove Serial CAN Bus Module. Almost all modern vehicles have an OBD2 interface. This kit enables you to get all the car information and even control the car through the OBD2 interface. It will be enjoyable for both beginner and experts alike.

Features

  • Hack your car with this kit to obtain vital vehicular information and control the vehicle
  • Read the cycling speed, rotation speed and oil temperature, and other information, displayed on the Wio Terminal screen
  • Fast Serial Communication with CAN Bus at up to 1Mb/s
  • Built-in 650mAh Rechargeable Lithium Polymer Battery
  • Wio Terminal - Powerful MCU with ARM Cortex-M4F powered ATSAMD51P19
  • Easy-to-use modular Grove ecosystem accelerates hardware prototyping process

If you’re worried that you might not have the technical skills to hack your car, Longan Labs had created a guide that you can find below. The guide will teach you how to wire everything up and also provide an already made code for you to quickly get things running without fumbling around with much programming. Thanks to Longan Labs beginners and experts alike will have an enjoyable process constructing this kit!



Grove is a modular, standardized connector prototyping system.  Grove takes a building block approach to assemble electronics. Coupled with the resources available to learn electronics, Grove is suitable for both beginners and experts alike. Find out more about Grove at Seeed’s wiki page!

Applications

  • CAN Bus OBD2 vehicle hacking
  • Dashboard Accessory with real-time vehicle information

Community Projects:

Learning Resources

Documentation

CAN Bus Car Hacking Kit with Wio Terminal

SKU E21000028

This CAN Bus Car Hacking Kit provides you with everything you need to hack your car, with a Wio Terminal, an OBD2 connector and a Grove Serial CAN Bus Module. Almost all modern vehicles have an OBD2 interface. This kit enables you to get all the car information and even control the car through the OBD2 interface. It will be enjoyable for both beginner and experts alike.

USD$86.00
OBD-II CAN-BUS Development Kitx1$24.00
Wio Terminal: ATSAMD51 Core with Realtek RTL8720DN BLE 5.0 & Wi-Fi 2.4G/5G Dev Board with Free Coursex1$33.00
Wio Terminal Chassis - Battery (650mAh)x1$29.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy