Product Details
Wiki & Learn
Reviews
Download PDF

Description

The Arduino UNO is the best board to get started with electronics and coding. The Arduino Uno Rev 3 is a microcontroller board based on the ATmega328, an 8-bit microcontroller with 32KB of Flash memory and 2KB of RAM, which is the most used and documented board of the whole Arduino family.

 

Feature 

  • Excellent performance: It comes with an 8-bit microcontroller ATmega328P, 32 KB of flash memory, 2 KB of SRAM and 1 KB of EEPROM capable of many Arduino projects.
  • Mature and stable: There are many tutorials that use this version of Arduino as a reference board.
  • High cost-effective: The board is inexpensive and more than adequate for beginners.
  • USB easy download program: All you need is a USB cable to connect your computer and you can power it, download programs and communicate with data.
  • Best Arduino entry board: If this is your first experience tinkering with the platform, the UNO is the most robust board you can start playing with.

 

Description 

Arduino Uno Rev 3 is the ideal board for getting started with electronics, through fun and engaging hands-on projects. This board is one of the best entry to the unique Arduino experience and an essential tool for your rapid prototyping needs. Uno Rev 3 is perfect for learning the basics of how sensors and actuators work.

 

Arduino Uno Rev 3 is a microcontroller board based on the ATmega328, an 8-bit microcontroller with 32KB of Flash memory and 2KB of RAM. It has 14 digital input/output pins (of which 6 can be used as PWM outputs), 6 analog inputs, a 16 MHz crystal oscillator, a USB connection, a power jack, an ICSP header, and a reset button.

 

Arduino Uno Rev 3 contains everything needed to support the microcontroller; simply connect it to a computer with a USB cable or power it with an AC-to-DC adapter or battery to get started. The Uno board is the first in a series of USB boards and it is the reference model for the Arduino platform.

 

In terms of Arduino products, we provide many Arduino boards such as Arduino Uno, Arduino Mega, etc. Besides, there are also many extension boards based on the Arduino platform such as Seeeduino Boards. In order to be compatible with our Grove system, we have released many shields for Arduino or Seeeduino which include Grove interface to connect the boards and Grove modules easily without jump wires.

 

Application

  • Smart Homes
  • IoT Projects
  • Arduino Beginner
  • Multi-Sensor Application

 

Specification

 

Dimensions

 

80mm x60mm x25mm

 

Weight

 

G.W 50g

 

Battery

 

Exclude

 

Microcontroller

 

ATmega328P

 

Operating Voltage

 

5V

 

Input Voltage (recommended)

 

7-12V

 

Input Voltage (limit)

 

6-20V

 

Digital I/O Pins

 

14 (of which 6 provide PWM output)

 

PWM Digital I/O Pins

 

6

 

Analog Input Pins

 

6

 

DC Current per I/O Pin

 

20 mA

 

DC Current for 3.3V Pin

 

50 mA

 

Flash Memory

 

32 KB (ATmega328P) of which 0.5 KB used by bootloader

 

SRAM

 

2 KB (ATmega328P)

 

EEPROM

 

1 KB (ATmega328P)

 

Clock Speed

 

16 MHz

 

LED_BUILTIN

 

13

 

Hardware Overview

 

Part List

 

Arduino Uno Rev3

 

1

 

Tip

You can use Base Shield to extend the possibilities of Arduino Uno R3 with over 300 Grove modules and sensors.

Tip

Not sure which Arduino board to buy? Check out our Arduino Board Selection Guide with detailed specs and comparisons. 

 

FAQ

Can I program the Arduino Uno Rev3 without Internet?

If you want to program your Arduino UNO while offline you need to install the Arduino Desktop IDE [1] To connect the Arduino UNO to your computer, you’ll need a Micro-B USB cable. This also provides power to the board.

Does the Arduino Uno Rev3 have current protection?

The Arduino Uno has a resettable polyfuse that protects your computer's USB ports from shorts and overcurrent. Although most computers provide their own internal protection, the fuse provides an extra layer of protection. If more than 500 mA is applied to the USB port, the fuse will automatically break the connection until the short or overload is removed.

What is the difference between other Arduino and Arduino UNO?

The Uno differs from all preceding boards in that it does not use the FTDI USB-to-serial driver chip. Instead, it features the Atmega16U2 (Atmega8U2 up to version R2) programmed as a USB-to-serial converter.

Can I connect my Arduino to Internet?

if you want to connect them to the internet, you'll need a separate Arduino Wi-Fi module.

Certification

HSCODE8517180050
USHSCODE8543903500
UPC841454118206
EUHSCODE8543709099
COOITALY

Arduino Uno Rev3 Development board and Arduino beginner programming

SKU 102990189

The Arduino UNO is the best board to get started with electronics and coding. The Arduino Uno Rev 3 is a microcontroller board based on the ATmega328, an 8-bit microcontroller with 32KB of Flash memory and 2KB of RAM, which is the most used and documented board of the whole Arduino family.

USD$27.60
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy