
While A10/A20-cubieboard very suitable for student, software/hardware hackers, A20-cubietruck is suitable for us to make real product.
Cubietruck is the 3rd board of Cubieteam, we also name it Cubieboard3. It's a new PCB model adopted with Allwinner A20 main chip, the same with Cubieboard2. But it is enhanced with some features, such as 2GB memory, VGA display interface on-board, 1000M NIC, WIFI+BT on-board, support Li-battery and RTC, SPDIF audio interface.
FEATURES
Allwinner Tech A20 SOC
SATA supported
54 extended pins
Built-in HDMI/ VGA display interface
Built-in WIFI+BT module
2GB DDR3 RAM
Built-in IR receiver
SPDIF audio interface
SPECIFICATION
Allwinner Tech SOC A20 ARM Cortex -A7 Dual-Core ARM Mali400 MP2 Complies with OpenGL ES 2.0/1.1
2GB DDR3@480MHz
HDMI&VGA 1080P display output on-board
10M/100M/1G Ethernet
WIFI + BT wireless connection with antenna on-board
SATA 2.0 interface support 2.5’ HDD (for 3.5" HDD, only need another 12V power input)
Storage solution NAND + MicroSD
2 x USB HOST, 1 x OTG, 1 x SPDIF, 1 x IR, 4 x LEDs, 1 x Headphone, 3 x Keys
Power [email protected] with HDD support Li-battery & RTC
54 extended pins including I2S, I2C, SPI, CVBS, LRADC x2,UART, PS2, PWM x2, TS/CSI, IRDA, • LINEIN&FMIN&MICIN, TVIN x4 with 2.0 pitch connectors
PCB size 11cm *8cm*1.4mm
Operating temperature: -10℃ ~ 70℃.
| Cubieboard A10 | Cubieboard A20 | Cubietruck | |
| Size | 10cm x 6cm | 10cm x 6cm | 11cm x 8cm |
| CPU | Cortex-A8 | Cortex-A7 Dual-Core | Cortex-A7 Dual-Core |
| CPU Clock Frequency | 1GHz | 1GHz | 1GHz |
| RAM | 1GB DDR3 | 1GB DDR3 | 2GB DDR3 |
| Flash/NAND | 4GB | 4GB | 8GB |
| WIFI/Bluetooth | N/A | N/A | On-board |
| SATA | SATA 2.0 | SATA 2.0 | SATA 2.0 |
| RTC | N/A | N/A | Li-battery and RTC on-Board |
| GPIO | 96 extend pins | 96 extend pins | 54 extended pins |
| USB Host/OTG | 2xUSB 2.0/ 1xMini USB 2.0 | 2xUSB 2.0/ 1xMini USB 2.0 | 2xUSB 2.0/1xMini USB 2.0 |
| Video Out | HDMI | HDMI | HDMI/VGA |
| Audio Out | HDMI/ SPDIF/ Headphone | HDMI/ SPDIF/ Headphone | HDMI/ SPDIF/ Headphone |
| OS support | Linux/Android | Linux/Android | Linux/Android |
PART LIST
Cubietruck main board x1
SATA 2.0 cable x1
Mini USB to OTG x1
Mini USB cable x1
USB to 1.7 mm DC jack cable x1
Acrylic shell x1
Ultrathin Heat Sink x1
DOCUMENTS
Install Lubuntu
Install Android
Install Fedora
Software
Images for Cubietruck(A20)( The linaro’s usrname and password should be linaro/linaro)
More software download from Cubieboard download website
For more product information and technical support, please contact [email protected].
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 451g |
| Battery | Exclude |