seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Gesture R "bread"

      Gesture R "bread"

      SKU 101990068
      $12.50$25.00
      3 Available

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

         GestureR is a single tiny module that includes Gesture Sensing, Proximity Sensing, and Ambient Light Sensing, they brings you to your DIY devices, with one of the latest technologies in advanced smartphones !

         GestureR is the first gesture sensing shield you can find in the market, it is tiny ; inexpensive and user-friendly!

      GestureR BREAD

      •               Size around 21 x 11mm

      •               Pins pitch in DIP format.

      •               Compatible with breadboards.

      •               1 Bright RGB LED 

          

         We also have Gesture R"Shield"and Gesture R"Tiny",please click to check.

          

          

      Features:

         GestureR can communicate with any Arduino Host or other microcontrollers through I2C interface. Sample codes for most of the useful functions in Arduino format are available.

          

      Gesture Sensing:

         GestureR can distinguish your gesture in 4 directions in 3 different speeds.

      Proximity Sensing:

         GestureR can sense the distance of an object up to 10cm from the sensor.

          

      Ambient Light Sensing:

         GestureR can measure three level of ambient light.

          

      Applications

         Gesture controlled control products such as AC Power; Appliance and lighting control.


      •               GestureR + Relay Shields = Touchless Power Switch


      •               GestureR + IR Controller Shields = Smart Remote


      •               GestureR + LED Panel Shields = Smart Lamp

         Controller in hygiene environments

      Specification of Gesture Sensor

         Documents

         For any technical support or suggestion, please kindly go to our forum.

      Technical Details

      Dimensions66mm x 66mm x 10mm
      WeightG.W 15g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT

        View History

        Gesture R "bread"

        SKU 101990068
        $12.50$25.00
        3 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer