$6.90
Out of stock
Qty Discount available
  • $6.21 /10pcs+
  • $5.87 /20pcs+
  • $5.52 /50pcs+

Note 

We've released the Seeed Relay Selection Guide, it will help you choose the relay that best suits your needs.

 

The Grove - 2-Channel SPDT Relay has two single pole - double throw (SPDT) switches. It only requires low-voltage and low current signals to

control those switches. Specifically, you can use 5V DC to control max.250V AC or 110V DC.

The best thing is that you can control the two channels separately. For instance, controlled by SIG1, you can connect the COM1 to NC1 or NO1 as your wish.

It is so convenient and reliable that it can be applied to massive products or projects which need to switch high voltage/high current devices.



Features

  • High temperature resistant plastic shell

  • High voltage load

  • Low power consumption

  • Long lasting

Applications

  • Domestic appliance

  • Office machine

  • Remote control TV receiver

  • Monitor display

  • Audio equipment high rushing current use application

Pin Map

Technical details

Dimensions 40mm x40mm x19mm
Weight G.W 150g
Battery Exclude

Part List

Grove - 2-Channel SPDT Relay 1
Grove Cable 1
Acrylic Case 1
A bag of Nylonl nuts, studs and bolts 1

ECCN/HTS

ECCN EAR99
HSCODE 85364110
USHSCODE 85364100
UPC 841454120872

Grove - 2-Channel SPDT Relay

This is the wiki of Grove - 2-Channel SPDT Relay

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.