Grove - Carbon Dioxide Sensor(MH-Z16)

Grove - Carbon Dioxide Sensor(MH-Z16)

SKU 101020067
89.00
50+ Available
$89.00/ 1pcs+

Description

The Grove - CO2 Sensor module is infrared CO2 sensor high sensitivity and high resolution. Infrared CO2 sensor MH-Z16 Is a general-purpose, small sensors , the use of non-dispersive infrared (NDIR) Present in the principle of the air CO2 Detect , with good selectivity, oxygen- dependent , long life, built-in temperature sensor, temperature compensation ,with UART output , easy to use. It can be widely used in HVAC and indoor air quality monitoring , industrial process monitoring and security , agriculture and livestock production process monitoring.


NOTE

The sensor value only reflects the approximated trend of gas concentration in a permissible error range, it DOES NOT represents the exact gas concentration. The detection of certain components in the air usually requires a more precise and costly instrument, which can not be done with a single gas sensor. If your projects aims to obtain the gas concentration at a very precise level, then we do not recommend this gas sensor.


Technical Details

Dimensions100mm x 150mm x 20mm
WeightG.W 26g    
BatteryExclude
Measuring Range 0-2000 parts per million (PPM)
Resolution 1 PPM 0-2000 parts per million (PPM)
Accuracy 200 PPM
Warm up time 3 minutes
Response Time <90s
Operating Temperature 0 to 50℃
Operating Humidity 0% ~ 90% RH
Storage Temperature - 20-60℃
Operating Voltage 4.5 V to 6 V DC
Maximum Current 100 mA
Average Current ≤50 ma
Output Mode UART

Part List

Grove - CO2 Sensor1
Grove Cable1

ECCN/HTS

ECCN2B351
HSCODE9027100090

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT
0
Hi, my name is Eric, I want to use the CO2 Sensor with an Arduino Mega board and the Grove Base Shield V2. The Mega has 5V Logic, so I'm putting the voltage switch on the base shield to 5V. But according to the Data sheet of the Sensor, the UART interface of the sensor can only take voltages from 0-3.3 V. Will the sensor be damaged by the 5V logic of the Mega Board? Regards, Eric
on Sep 03,2018
Reply upvote ()
Hi Eric, I checked the wiki and CO2 datasheet, both of them said its Operating Voltage if from 4.5 V to 6 V DC. thanks.
on Sep 03,2018 15:50 PM
Reply upvote ()
Thanks for the fast reply! Page 4 of the english datasheet shows a table of the pinout of the sensor: Pad5: UART (RXD) 0-3.3V input digital. Has the sensor been tested with 5V logic at Pad5? Regards, Eric
on Sep 03,2018 23:07 PM
Reply upvote ()
Reply
0
Hi! My name is Carlos, from Spain. I'm working on this new project. Is based on mesure the street's Co2 levels and if is low turn on a green, then if reach a level turn on a yellow led and if it reach the maximum turn on a red led. Is ok for this? Thanks
on Nov 08,2017
Reply upvote ()
Hello Carlos~ As far as I know, it will work. For more tech. infomation, please refer to our wiki in this page, or read the datasheet below. # https://raw.githubusercontent.com/SeeedDocument/Grove-CO2_Sensor/master/res/MH-Z16_CO2_datasheet_EN.pdf # Regards
on Nov 09,2017 09:24 AM
Reply upvote ()
Reply

    View History

    Grove - Carbon Dioxide Sensor(MH-Z16)

    SKU 101020067
    $89.00
    50+ Available
    $89.00/ 1pcs+
    • Related
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT